CANHEAD® - The distributed amplifier system for structural testing and experimental stress analysis
Simplify your measurement processes with CANHEAD® - and at the same time gain flexibility and efficiency.
With CANHEAD®, long confusing cabling is a thing of the past, because installation occurs right next to the measuring point. So, the cables from the measuring point to the CANHEAD® module are short - which saves you time, effort, and cost.
CANHEAD® is the first choice in a variety of applications. From experimental stress analysis (durability testing) with single strain gages to flexible function testing with various measured quantities.
CANHEAD® is ideal for average to high channel counts.
The 10-channel CANHEAD® amplifier modules can be installed in immediate proximity to the measuring points.
Inexpensive and reliable standard fieldbus cables connect the CANHEAD® modules to a communication master.
Key Features
- 10-channel amplifier modules for installation close to measuring points
- Measured data transmission to communication master via field bus
- Base modules for individual strain gages, strain gage full and half bridges, DC voltage sources
- Suitable for unlimited cascading
- Uniform amplifier module for all base module types
- Connection of amplifier module/base module by simply plugging in
Product Description

The CANHEAD® system... three components that give you precise results
Three components are required for converting sensor data into digital measurement data in a PC:
- The CANHEAD® amplifier module
- A CANHEAD® base module (there are three different types to choose from)
- The ML74B/AP74B plug-in module for the MGCplus system, which serves as a communication master.
The CANHEAD® amplifier module is the heart of the system. This standard amplifier module can be used for all measured quantities and circuit variants, and is suited for use with all base module types. The amplifier module can be removed and re-inserted in a matter of seconds. This allows the amplifier module to be quickly and flexibly interchanged between the different measurement configurations.
CANHEAD® base modules are, in principle, intelligent junction boxes. They permit sensors to be directly connected in close proximity to the measuring point and to stay integrated in the cabling. Information specific to each measuring point is permanently stored in the base module. The CANHEAD® base modules are available in three variants for feeding and connecting different strain gage circuits and transducers.
Convenient CANHEAD® setup with free Assistant software
It is easy and convenient to make your settings using the accompanying Assistant software. You do not need any specialist knowledge about data communication by fieldbus.
Customer Testimonials
"IABG made the decision to use CANHEAD® for A380 fatigue testing, as distributed measurement acquisition has considerable advantages for extended structures. With 7,000 strain gage measuring points to deal with, we found reduced installation costs and time, better interference immunity and easier expansion very persuasive arguments." (Dipl.-Ing. Detlev Bauer, IABG, Germany)
"We have been successfully using CANHEAD® for a long time for measurements on mobile cranes and crawler cranes. We specifically install the CB1010 module where we are using strain gage half bridges, to ensure optimum temperature compensation even when measurements are taken in direct sunlight." (Dipl.-Ing. Arno Bücheler, Liebherr-Werk Ehingen GmbH, Germany)
"At Vestas Technology we have recently added CANHEAD® to our MGCplus system. CANHEAD® gives us a significant benefit in terms of reducing cabling costs and the time needed to set up a blade test." (Matthew McInnes, Vestas Technology, UK)
Product Literature
Voer hier uw e-mailadres in.
| CANHEAD | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
| Mounting instructions | |||||||||
| Information 1-CANHEAD-M12 | |||||||||
| Brochure | |||||||||
| CE-Certificate 227 | |||||||||
Case Studies on CANHEAD®
Keeping an eye on the effects of heavy goods traffic: Long-term monitoring on a motorway bridge
Increasing heavy goods traffic is a constant endurance test for the approximately 38,000 bridges on the German motorways and main roads. In order to investigate these effects, the Federal Highway Research Institute (BASt)...
Software and Firmware Downloads
Click here to download the latest firmware and software files for CANHEAD®.
Get a Quote for CANHEAD®!
Bedankt voor uw interesse in HBM. Met dit formulier kunt u in een muisklik uw offerte aanvragen.
Related Data Acquisition System
PC Communication Module
The CANHEADdirect communication module enables measurement data of up to five CANHEAD® modules to be directly transmitted to a PC via CANbus. Learn more
Related Software
Order Numbers
1-CA1030
1-CB1010
1-CB1014-120
1-CB1014-350
1-CB1014-700
1-CB1015-120
1-CB1015-350
1-CB1015-700
1-CB1015-1000
1-CB1016-120
1-CB1016-350