Meetversterkers voor productie en proces controle

Read this magazine and learn more about our industrial amplifiers and solutions for industrial test benches as well as industrial production

HBM bied u een unieke totaaloplossing voor uw procesbeheersing – bestaande uit transducers, meetelektronica, software en service. Profiteer van de allround expertise van de wereldwijde marktleider in test- en meettechniek.

 Digitale en analoge meetversterkers voor uw productie – gebruik ons uitgebreide assortiment  producten.

  • Modulaire data-acquisitie systemen voor complete signaal conditionering
  • Efficiente versterkers met analoge output of gekoppeld aan een veldbus
  • Versterkers voor piézo-elektrische sensoren
  • Krachtige professionele software voor productie

HBM is uw betrouwbare partner met betrekking tot industriële processen en biedt u oplossingen voor de complete meetketen. Know-how waar u op kunt vertrouwen, met perfect matchende componenten die gemakkelijk en snel te installeren zijn.

Oplossingen voor industriële procesbeheersing van HBM

Product Filter - Please select your product
Transducers / Input Interfaces / Output Mounting / Protective Class Special Characteristics
  Product   Description
PMX The modular data acquisition control system for use in production and industrial test benches
The modular data acquisition control system for use in production and industrial test benches
Magnetic pulse counter|PWM|CAN signal|Frequency signal|Pulse|SSI|Strain gauge full bridge|Strain gauge half bridge|Inductive full bridge|Inductive half bridge|Current|Voltage|LVDT|Potentiometric transducer|Piezoresistive full bridge Ethernet/IP|EtherCAT|ProfiNET|CANopen|Ethernet|Voltage Rail (IP20) Logical functions|CODESYS Soft-SPS (IEC 61131)|Mathematical functions|TEDS|Regulator functions
PME Family of modular signal conditioner for production monitoring linked to a fieldbus.
Family of modular signal conditioner for production monitoring linked to a fieldbus.
Voltage|Strain gauge full bridge|Strain gauge half bridge|Inductive full bridge|Inductive half bridge|LVDT|Piezoresistive full bridge|Potentiometric transducer|Frequency signal|Pulse|Current|CAN signal|Resistance thermometer|Thermocouple CANopen|PROFIBUS|InterBus|Voltage|Current Rail (IP20) Gateway from CANopen to Profibus DP|Mathematical functions
MP85A FASTpress The amplifier for monitoring fitting processes
The amplifier for monitoring fitting processes
Voltage|Strain gauge full bridge|Strain gauge half bridge|Inductive full bridge|Inductive half bridge|LVDT|Piezoresistive full bridge|Potentiometric transducer|Pulse|SSI CANopen|PROFIBUS|Ethernet Rail (IP20) TEDS|Fitting monitoring
MP85A-S EASYswitch Highly efficient testing of switches and locking systems
Highly efficient testing of switches and locking systems
Voltage|Strain gauge full bridge|Strain gauge half bridge|Inductive full bridge|Inductive half bridge|LVDT|Piezoresistive full bridge|Potentiometric transducer|Pulse|SSI CANopen|PROFIBUS|Ethernet Rail (IP20) TEDS|Haptic and switch testing
DT85 External display and control unit for MP85 and MP85DP process controller
External display and control unit for MP85 and MP85DP process controller
CAN signal CANopen|RS232 Panel mounting (IP51/IP52) Display
FASTpress Suite The powerful software for evaluating and analyzing your data
The powerful software for evaluating and analyzing your data
digiCLIP Modular amplifier system for industrial environments linked to a fieldbus
Modular amplifier system for industrial environments linked to a fieldbus
Strain gauge full bridge CANopen|PROFIBUS|DeviceNet Rail (IP20) TEDS
Clip The inexpensive and perfect solution for industrial measurements
The inexpensive and perfect solution for industrial measurements
Strain gauge full bridge|Inductive half bridge Voltage|Current Rail (IP20)
MC2A / MC3 Measuring amplifiers for inductive and resistive transducers
Measuring amplifiers for inductive and resistive transducers
Strain gauge full bridge|Inductive half bridge Voltage|Current Field housing (IP60/IP65)
MGA II Amplifier system devices with Eurocard modules
Amplifier system devices with Eurocard modules
Strain gauge full bridge|Inductive half bridge Voltage|Current Plug-in card 19'' (IP20) Display
MVD2510 Control panel measuring amplifier for process control
Control panel measuring amplifier for process control
Strain gauge full bridge Voltage|Current Panel mounting (IP51/IP52) Display
MVD2555 Carrier frequency amplifier for panel mounting
Carrier frequency amplifier for panel mounting
Strain gauge full bridge|Strain gauge half bridge|Inductive full bridge|Inductive half bridge|LVDT|Piezoresistive full bridge|Potentiometric transducer RS232|RS485|Voltage|Current Panel mounting (IP51/IP52) Display
SCOUT55 Portable carrier frequency amplifier in desk-top housing with 10-digit display and interface (RS232/RS485)
Portable carrier frequency amplifier in desk-top housing with 10-digit display and interface (RS232/RS485)
Strain gauge full bridge|Strain gauge half bridge|Inductive full bridge|Inductive half bridge|LVDT|Piezoresistive full bridge|Potentiometric transducer RS232|RS485|Voltage|Current Desktop housing (IP51/IP52) Display
PACEline CMA PACEline CMA charge amplifier (analog amplifier)
PACEline CMA charge amplifier (analog amplifier)
Piezoelectric transducer Voltage Field housing (IP60/IP65) TEDS
PACEline CMD digital charge amplifier for piezoelectric sensors
digital charge amplifier for piezoelectric sensors
Piezoelectric transducer Ethernet|Voltage Field housing (IP60/IP65) TEDS
SD01A Zener barrier
Zener barrier