digiCLIP - Take your production into the digital age
Do you want to measure force, weight, torque and pressure in the most modern way? digiCLIP propels your production into the digital age. digiCLIP is the modern modular amplifier system for industrial environments. It facilitates faster and more reliable measurement, and it’s easily installed, too.
digiCLIP helps slash downtimes when it comes to solving measurement tasks! It supports TEDS, the electronic datasheet in the transducer. digiCLIP recognizes transducers equipped with TEDS memory chips. Complex configuration and parameter assignment are no longer required. digiCLIP can even be set up by untrained staff.
digiCLIP adapts to your automation system, because digiCLIP uses standard PROFIBUS DP-V1, CANbus or DeviceNet interfaces. All device settings can be made via PC using free digiCLIP software. Exchanging or retrofitting amplifiers without turning off the system is not a problem – thanks to "Plug and Measure" and "HotSwapping".
|
|
|
digiCLIP modules | DF30 | DF31 |
600 Hz carrier frequency | ■ | ■ |
TEDS sensor recognition | ■ | ■ |
Number of digital inputs | - | 1 |
Number of digital outputs | - | 2 |
Interfaces: | ||
CANOPEN | DF30CAN | DF31CAN |
Profibus-DP | DF30DP | DF31DP |
DeviceNet | DF30DN | DF31DN |
digiCLIP Video
See a live presentation about the advantages of digiCLIP from Michael Guckes, Product and Application Manager at HBM Test and Measurement. The interview was made on the SPS/IPC/DRIVES trade show in 2011.
Device Type Manager (DTM)
Efficient system asset management: Device Type Manager (DTM) enables central access to all digiCLIP amplifiers
The new, free Device Type Manager (DTM) provides central access to all digiCLIP amplifiers of your production system.
The DTM offers parameterization, control, and diagnostics functions. In addition, it provides a graphical user interface for intuitive handling. Installing the DTM is as easy as installing a printer driver on your PC. It can be integrated into any application using the standard FDT interface (Field Device Tool), for example, a monitoring or control system, engineering or asset management.
The advantages of a system featuring an FDT interface and DTM are obvious: From a central point in the system, the service engineer has access to all digiCLIP amplifiers by as little as one double-click and immediately gets a status report. Then he can start a detailed diagnosis and, on occurrence of an error, eliminate it without having to access the instrument directly.
Even if you are already using digiCLIP amplifiers, you can easily upgrade with the DTM. Click on software/firmware downloads in the right column to get the free download.
ePLAN

In addition to the industrial amplifiers HBM provides the appropriate ePLAN macros. They allow easy and error-free integration of the instruments in the project planning of the automation environment.
ePLAN Electric P8 is an engineering tool for modern CAE software supported by a database and facilitates consistent project planning, documentation and administration of automation systems. ePLAN macros enable users to easily integrate the process controllers in their project planning. Parts data, drawings and pin assignments are available in ePLAN Electric P8 immediately after import of the macros.
The free macros are available on the documentation CD included in the process controllers' scope of supply and can also be downloaded here.
Product Literature
Voer hier uw e-mailadres in.
| digiCLIP | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Data Sheets | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Data Sheet - DF30CAN | |||||||||
| Data Sheet - DF30DN | |||||||||
| Data Sheet - DF30DP | |||||||||
| Data Sheet - DF31CAN | |||||||||
| Data Sheet - DF31DN | |||||||||
| Data Sheet - DF31DP | |||||||||
Safety Instructions | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Safety Instructions | |||||||||
Operating Manuals | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| Operating Manual DF30CAN | |||||||||
| Operating Manual DF30DN | |||||||||
| Operating Manual DF30DP | |||||||||
| Operating Manual DF31CAN | |||||||||
| Operating Manual DF31DN | |||||||||
| Operating Manual DF31DP | |||||||||
Certificates | EN | DE | ES | FR | IT | PT | CN | JP | KR |
| CE-Certificate 244 | |||||||||
Case Studies
HBM makes fuselage assembly safer for modern commercial aircraft
The construction of modern commercial aircraft today increasingly involves the use of innovative composite materials such as GRP or GLARE (glass-fiber reinforced aluminum). The handling of these materials during assembly sets new...
Digital advantages for force measurement in printing presses: asset management with FDT containers and Device Type Managers
In a rotary printing press, the paper must always be held under as constant a tension as possible. This is the only way to prevent the paper getting folded or creased, or even torn. Not only that, but the only way to obtain...
Perfectly cut silicon wafers: digiCLIP ensures leaps in efficiency for the production of photovoltaic systems
The solar branch is booming – and therefore also the production of photovoltaic systems.
Software-/Firmware-Downloads
Click here to download the latest software and firmware files for digiCLIP
Request a Quote!
Bedankt voor uw interesse in HBM. Met dit formulier kunt u in een muisklik uw offerte aanvragen.
digiCLIP Online Brochure
Order Numbers
1-DF30DN
1-DF30DP
1-DF30CAN
1-DF31DN
1-DF31DP
1-DF31CAN
1-DF002
1-DF001