Force Transducer and Force Sensor Overview: Measuring Forces Correctly with HBM

HBM force transducers and force sensors measure static and dynamic tensile and compressive loads - with virtually no displacement. Your force transducer and force sensor can be supplied in the most varied of designs and classes of accuracy.

Typical force measurement application areas include bench testing, e.g. force measurement to check material quality and automation technology, e.g. for monitoring quality during reshaping or bonding operations. HBM's own DKD force transducer calibration laboratory mirrors the company's force transducer and force sensor competence.

Select your product
Direction of force Nominal (rated force) Already calibrated Strain gauge / Piezo  
  Product   Description
S2M Precise S-Shaped Load Cell for Tensile and Compressive Forces.
Precise S-Shaped Load Cell for Tensile and Compressive Forces.
[10N ... 1000N]
⇕ Tensile and compressive 0.01-1 kN Yes Strain Gauge
U10 (U10M, U10S) Precise Load Cell for Tensile and Compressive Forces with High and Dynamic Oscillation Width.
Precise Load Cell for Tensile and Compressive Forces with High and Dynamic Oscillation Width.
[1.25KN ...500KN]
⇕ Tensile and compressive 1-100 kN|100-500 kN Yes Strain Gauge
S9M S-Shaped Load Cell for Tensile and Compressive Forces. High Accuracy, Attractive Price.
S-Shaped Load Cell for Tensile and Compressive Forces. High Accuracy, Attractive Price.
[0.5kN ... 50kN]
⇕ Tensile and compressive 0.01-1 kN|1-100 kN Yes Strain Gauge
U1A Compact Load Cell for Small Tensile and Compressive Forces up to 50N..
Compact Load Cell for Small Tensile and Compressive Forces up to 50N..
[10N ... 50N]
⇕ Tensile and compressive 0.01-1 kN Yes Strain Gauge
PACEline CFT Calibrated piezo force transducer for flange mounting. High stiffness and high resonance frequency.
Calibrated piezo force transducer for flange mounting. High stiffness and high resonance frequency.
[5KN ... 120KN]
⇓ Compressive 1-100 kN Yes Piezo
PACEline CFW Piezoelectric force washers with innovative design.
Piezoelectric force washers with innovative design.
[20KN ... 700KN]
⇓ Compressive 1-100 kN|100-500 kN|> 500 kN No Piezo
PACEline CMC Calibrated piezo force transducer for flange mounting. High stiffness and high resonance frequency. Charge amplifier included in delivery, calibration as a complete system.
Calibrated piezo force transducer for flange mounting. High stiffness and high resonance frequency. Charge amplifier included in delivery, calibration as a complete system.
[5KN ... 120KN]
⇓ Compressive 1-100 kN Yes Piezo
PACEline CLP Piezoelectric force washers for force measurement where space is a constraint
Piezoelectric force washers for force measurement where space is a constraint
[7kN ... 62kN]
⇓ Compressive 1-100 kN No Piezo
U2B Highly Versatile Load Cell for Tensile and Compressive Forces.
Highly Versatile Load Cell for Tensile and Compressive Forces.
[0.5kN ... 200KN]
⇕ Tensile and compressive 0.01-1 kN|1-100 kN|100-500 kN Yes Strain Gauge
U3 Extremely Robust Load Cell for Tensile and Compressive Forces.
Extremely Robust Load Cell for Tensile and Compressive Forces.
[0.5kN ... 100kN]
⇕ Tensile and compressive 0.01-1 kN|1-100 kN Yes Strain Gauge
U5 Robust Load Cell for Tensile and Compressive Forces.
Robust Load Cell for Tensile and Compressive Forces.
[100kN ... 500KN]
⇕ Tensile and compressive 100-500 kN Yes Strain Gauge
U9B Miniature Load Cell for Tensile and Compressive Forces.
Miniature Load Cell for Tensile and Compressive Forces.
[50N ... 50KN]
⇕ Tensile and compressive 0.01-1 kN|1-100 kN Yes Strain Gauge
U93 The Force Transducer For Real-Tme Quality Control In Production.
The Force Transducer For Real-Tme Quality Control In Production.
[1KN ... 50KN]
⇕ Tensile and compressive 1-100 kN Yes Strain Gauge
U15 Precision force transducer for calibration tasks in industry and research.
Precision force transducer for calibration tasks in industry and research.
[2.5KN ...1000KN]
⇕ Tensile and compressive 1-100 kN|100-500 kN|> 500 kN Yes Strain Gauge
C2 (N / kN) Hermetically Encapsulated Load Cell for Compressive Forces.
Hermetically Encapsulated Load Cell for Compressive Forces.
[0.5kN ... 200KN]
⇓ Compressive 0.01-1 kN|1-100 kN|100-500 kN Yes Strain Gauge
C4 Force standard: Precision force transducer.
Force standard: Precision force transducer.
[20KN ... 500KN]
⇓ Compressive 1-100 kN|100-500 kN Yes Strain Gauge
C6A Load Cell with High Nominal Rated Forces.
Load Cell with High Nominal Rated Forces.
[200KN ... 5MN]
⇓ Compressive 100-500 kN|> 500 kN Yes Strain Gauge
C9B Hermetically Encapsulated Miniature Load Cell.
Hermetically Encapsulated Miniature Load Cell.
[50N ... 50KN]
⇓ Compressive 0.01-1 kN|1-100 kN Yes Strain Gauge
C18 Compact force transducer measures large forces precisely.
Compact force transducer measures large forces precisely.
[10KN ... 5MN]
⇓ Compressive 1-100 kN|100-500 kN|> 500 kN Yes Strain Gauge
BU18 Build-up system extends force calibration limits.
Build-up system extends force calibration limits.
[3MN]
⇓ Compressive > 500 kN Yes Strain Gauge
KMR Force Washer in Strain Gauge Technology.
Force Washer in Strain Gauge Technology.
[20KN ... 400KN]
⇓ Compressive 1-100 kN|100-500 kN No Strain Gauge
TOP-Transfer Force transducers to comply with the most demanding requirements for precision measurements.
Force transducers to comply with the most demanding requirements for precision measurements.
[100N ... 500KN]
⇕ Tensile and compressive 0.01-1 kN|1-100 kN|100-500 kN Yes Strain Gauge
Z30A Force Transducer for maximum precision in lower measuring ranges - with TEDS.
Force Transducer for maximum precision in lower measuring ranges - with TEDS.
[50N ... 10KN]
⇕ Tensile and compressive 0.01-1 kN|1-100 kN Yes Strain Gauge
Z4A Force transducer with maximum accuracy for use as calibration standart.
Force transducer with maximum accuracy for use as calibration standart.
[20KN ... 100KN]
⇕ Tensile and compressive 1-100 kN|100-500 kN Yes Strain Gauge