Z70 Adhesive

Z70 - Single component adhesive

Z70 is a single component, cold curing adhesive made of cyanacrylate. Curing is only possible on very slight adhesive films and at room temperature under thumb pressure. The air humidity needs to be between 40% and 70% as a catalyst for the curing process.

A curing of Z70 is not possible under certain unfavorable conditions (as very low air humidity (< 40 %), surfaces with acid reaction or low temperatures). In this case, the accelerator BCY01 can be used.

Delivery: Reclosable plastic bottles (10 cm³).

The following accessories are included in delivery:

  • Teflon foil
  • Teflon band
  • Drop dosing device
  • Manual and Security Data Sheet

Product Literature

Voer hier uw e-mailadres in.

Heeft u al een een account heeft bij HBM.com? Log dan hier in met uw e-mailadres en u krijgt toegang tot de complete technische documentatie van HBM.
Z70ENDEESFRITPTCNJPKR
Instructions for usePlease log inPlease log inPlease log inPlease log in

Get a Quote for Z70

Bedankt voor uw interesse in HBM. Met dit formulier kunt u in een muisklik uw offerte aanvragen.