Rekstroken voor stress analyse en duurzaamheidstests

Wij bieden u rekstroken voor vele verschillende toepassingen op het terrein van experimentele stress analyse, rekmeting en componenten tests.

Op zoek naar een oplossing op maat? Aanvullend op ons normale assortiment produceren we ook op maat gemaakte rekstroken in grote hoeveelheden.

 

 

HBM's strain gauge catalog

Product Filter - Please select your product
Measurement Grids Protection Connections Temperature Range
  Product   Description
Y Series (Universal) Universal strain gauges for stress and fatigue tests on structures and materials
Universal strain gauges for stress and fatigue tests on structures and materials
1 measurement grid / linear|2 measurement grids / T-rosette|2 measurement grids / parallel|2 measurement grids / torsion / shear|3 measurement grids / rosette Covered (standard) Integrated solder tabs|Leads -70°C … +200°C (standard)|-30°C … +105°C|-30°C … +150°C
M Series (extended strain level) Special strain gauge for high fatigue life at an extended strain level. High temperature gage up to 300°C.
Special strain gauge for high fatigue life at an extended strain level. High temperature gage up to 300°C.
C Series The Specialist for extreme Temperatures
The Specialist for extreme Temperatures
1 measurement grid / linear|2 measurement grids / T-rosette|3 measurement grids / rosette Covered (standard) Leads -269°C ... +250°C|-70°C … +200°C (standard)|-30°C … +105°C|-30°C … +150°C
V Series Encapsulated strain gages with 3m stranded connection wire
Encapsulated strain gages with 3m stranded connection wire
1 measurement grid / linear|2 measurement grids / T-rosette|3 measurement grids / rosette Mechanical protection Stranded connection wire -30°C … +105°C
Special Strain Gauges Strain gauges for special applications (e.g. residual stress analysis, encapsulated IP67, weldable, high strain, crack propagation, temperature compensation, etc.)
Strain gauges for special applications (e.g. residual stress analysis, encapsulated IP67, weldable, high strain, crack propagation, temperature compensation, etc.)
Pre-wired Pre-wired strain gauges. Wire lenght and connection type are configurable.
Pre-wired strain gauges. Wire lenght and connection type are configurable.
1 measurement grid / linear|2 measurement grids / T-rosette|2 measurement grids / parallel|2 measurement grids / torsion / shear|3 measurement grids / rosette Covered (standard) Cable|Cable (RJ11 plug) -30°C … +105°C|-30°C … +150°C