Raw Materials Forming

Reliable production yield

Reliable production yield can be realized by reducing downtimes and failures. That is why it pays to use products which incorporate technologies like the carrier frequency principle, the 6-wire circuit and gate array amplifier technology designed for increased reliability and precision.

When combining these technologies with fast and powerful real-time analysis, an increase in overall performance can be achieved by optimizing the process to produce more good parts in less time.

Of particular importance for the pharmaceutical industry is reliability and safety. For fast or slow speed measurements with small or large dynamic ranges, you can rely on HBM technology.

Typical Applications

  • Plastic injection molding of interior panels of passenger vehicles
  • Tablet presses for pharmaceutical and consumer goods.