Weighing Technology from HBM

The right load cell for your application

HBM provides you sophisticated and innovative weighing technology components specifically for your application:

Professional Services

Play it safe! As your weighing technology partner we provide you with a comprehensive range of services for the field of weighing technology. Fast prototyping enables us to develop customized load cells in the shortest possible time.

  • HBM weighing technology experts are always close at hand, anywhere in the world
  • Fast Prototyping for your specific application
  • On-site installation and maintenance
  • Calibration services
  • Seminars and training sessions.

Application Reports on Weighing Technology

World Premiere at FoodTech Fair: HBM leads the way with the new digital load cell FIT7A

HBM has become a key player in the food industry and therefore chose to launch their brand new digital load cell, FIT7A, at Northern Europe's largest FoodTech fair in Herning, Denmark.

Weighing technology takes central role in monitoring of tires production

HBM load cells are used in production for weighing tires to assure the quality of the finished product.

PW22 load cell meets requirements of scales manufacturer and certification body

The load cell PW22 is still successfully in operation at Simionato and allows to double the number of weighing operations in their multi-head weighers.

Highest accuracy for the smallest dosage - PW25 makes filling scale for powder more hygienic

MCPI has always used HBM load cells in its high-precision filling scales for powder. Thanks to the PW25 easy-to-clean load cell, the French company can now design hygienic systems as well.

Anything else with that? Throughput checkweigher with uncovered weighing technology

Liebel and VC999 jointly developped a four-lane throughput checkweigher with an innovative design - made possible by HBM's EHEDG-certified PW27 load cell.

Displaying results 1 to 5 out of 39

1

2

3

4

5

6

7

8

Volgende

Trend Articles on Weighing Technology

The certificates are all packed on the way to Russia

Certification is required for almost all goods that are imported into the CIS countries. HBM customers can save effort, time and money by obtaining the certificates directly from HBM on request as an additional service.

When precision matters – without risks or side effects: SLS lifter scale

To obtain approval of the lifter scale as a medical product, HBM demonstrated its suitability for use in a medical application in accordance with DIN DIN EN 60601-1-6 and DIN EN 62366.

Overfill protection - reliably determining fill quantities

The permissible deviation of a quantity actually contained in a package from the specified quantity is regulated by law worldwide. Food producers therefore attempt to optimize the quantity of the filled product as far as possible...

CC-Link and the future of industrial networks

HBM met with John Browett, General Manager of the CC-Link Partner Association (CLPA) and discussed the advantages and future of CC-Link.

Particularly precise test and measurement equipment: Our Product Managers recommend ...

Should particularly high precision be essential to your products, we have the right solution for you. Our Product Managers would like to present our "top stars" in terms of precision.

Displaying results 1 to 5 out of 9

1

2

Volgende