MGCplus MGCplus | HBM

MGCplus & CANHEADdirect software and firmware downloads

MGCplus

Título

Descrição

Data

Versão

Tamanho

Documentos Relacionados

HBM Common API 6.2

The HBM Common API enables users to develop their own PC software application, integrating DAQ systems like QuantumX, SomatXR, PMX and MGCplus.

The download includes the free of charge API as well as documentation and example programs in C#.

01/20226.228 MBRelease Notes
HBM Device Manager

The HBM Device Manager is a service tool to scan the network for available HBM devices.

12/20192.07 MBRelease Notes
HBM DIAdem Driver

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in DIAdem (32 and 64 Bit). Only available in German language. Please see the Release Note for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased.

03/20241.4.067 MBRelease Notes
HBM LabVIEW Driver 32-bit

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased.

02/20214.024 MBRelease Notes
HBM LabVIEW Driver 64-bit

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased.

02/20214.024 MBRelease Notes
MGCplus CP52 Firmware

Firmware package for CP52

Necessary tools: MGCplus Assistant 4.0 or higher, catman Easy/AP 5.1 or higher, catman Enterprise 7.1 or higher

09/20235.8.4.677326 MBRelease Notes
MGCplus Firmware

Archive including all current firmware files for all MGCplus and MGCsplit amplifier system components. The archive must be recursively unpacked into the firmware download directory "...download", i. e. including all subdirectories. The Zip file includes the following firmware versions:

  • AB22A / ABX22A Version 5.10
  • AB22Apress / ABX22Apress Version P2.38
  • AB32 Version P4.22
  • CANHEAD Version P2.26
  • CP22 Version P4.44
  • CP32 / CP32B Version P2.20
  • CP32-B Version P3.10
  • CP42 Version P4.90
  • ML01, ML10, ML30, ML35, ML50, ML55, ML55S6, ML60 Version P4.16 / P35
  • ML38 Version P4.18
  • ML38B (RD038) P5.62
  • ML38B (RD38A) P6.02
  • ML10B, ML30B, ML50B, ML55B, ML55BS6, (RD003) Version P5.64
  • ML10B, ML30B, ML50B, ML55B, ML55BS6, (RD004) Version P6.06
  • ML01B, ML35B, (RD003) Version P5.64
  • ML01B, ML35B, (RD004) Version P6.06
  • ML60B Version P5.64
  • ML60B (RD061) Version P6.06
  • ML70 Version P2.22
  • ML70 IEC Version V1.13
  • ML70B Version P5.38
  • ML70B IEC Version V5.14
  • ML71 Version P2.16
  • ML71S6 Version P2.12
  • ML71B Version P5.26
  • ML71BS6 Version P5.26
  • ML74 Version P2.12
  • ML74B Version P5.38
  • ML77 Version P2.24
  • ML77B Version P5.32
  • ML78 Version P2.28
  • ML78B Version P5.36
  • ML85/1 Version P4.15
  • ML85/3 Version P4.35
  • ML85B Version P2.16
  • ML85B IEC Version V1.08
  • ML85C Version P5.18
  • ML85C IEC Version V5.08
  • ML455 Version P6.70
  • ML460 Version P5.80
  • ML460 (RD461) Version P6.22
  • ML801 Version P5.54
  • ML801B Version P6.70
06/20183.34 zhx16 MB
MGCplus MGCpLoad

MGCplus Firmware Loader MGCpLoad. Firmware download program for Windows XP, 7 and 10.

03/20173.5.71 MB
MGCplus ML71 CAN

ML71 CAN database for SAE J1939.

11/2000P1.205 KB
MGCplus ML77 GSD Editor

GSD Editor for ML77(B).

03/2003V1.2.15 MB
MGCplus ML77 Profibus DP

PROFIBUS DP GSD and GSE files for ML77: German version: GSD file, English version: GSE file.

05/20062.1712 KB
MGCplus Source code (GPL) 10/201188 MB
MGCplus System CD

English | Deutsch

Includes MGCplus Assistant (version 4.1.0.42)

11/20184.1.0.42369 MB

CANHEADdirect - Archive

Título

Descrição

Data

Versão

Tamanho

Documentos Relacionados

CANHEADdirect Setup

Setup program to configure CANHEADdirect driver and PCAN network for programming with API and LabView driver.

06/20123.4.035 MB