Artigos técnicos

Beneficie-se de nossa experiência.
Conhecimento fundamental, exemplos de aplicação, informação do produto - várias publicações da HBM concernentes à análise experimental de tensão.

The industrial benefits of utilizing well-proven strain gauges

Well-proven foil-type strain gauges have many advantages over alternative technologies believes HBM's Dr.-Ing. André Schäfer

Successfully compensating for lead resistances

If measuring points are not directly accessible, the measuring instruments need to be connected using long cables. The disadvantage: The lead resistance can negatively affect the measurement. Various types of strain gauge...

Metrological recording of deformation development in ultra-high performance concrete (UHPC) in a triaxial test cell

This article shows that by using a "triaxial cell" test rig, it is possible to determine the triaxial strengths for both static and dynamic loadings.

Using statistical techniques to validate field test data for fatigue analysis

This paper describes some statistical techniques for taking measured data and projecting what the expected time history and resulting fatigue damage would be if test data were collected for much longer times.

Dynamic material properties

Strain measurements in a split Hopkinson bar

Early warning of damage to wind turbine rotor blades

Suitable sensor technology must be employed to detect the damage to wind turbine rotor blades early enough, and minimize the economic consequences. The sensors must be able to withstand tough ambient conditions and must...

Improved Strain Gage for Residual Stress Analysis Using the Hole Drilling Method

In the following it will be demonstrated that the new HBM symmetrical rosette design will significantly reduce the errors in the measurement and will allow much more reliable stress results.

Measuring surface strain using flexible fiber-Bragg strain gauges

Our comprehensive article provides basic knowledge on the topic: Everything you need to know about measurement using optical strain gauges: From technological background information through calibration of interrogators and...

Instalação de strain gage em plásticos reforçados com fibra

Instalações de strain gages em plásticos reforçados com fibra têm algumas peculiaridades que as distinguem de instalações padrão:

Escolha e tipos de strain gages

De acordo com a tarefa de medição, os strain gages são escolhidos segundo o seu design, série, modo de conexão, adaptação à resposta de temperatura, extensão da grade de medição e resistência elétrica. O design do strain gage,...

Displaying results 1 to 10 out of 25

1

2

3

Next >