Typical applications include:

Measurement data acquisition in high-voltage areas

High-voltage data acquisition system
Solutions for impulse tests, high-voltage tests.

Tests in high-voltage areas, such as lightning and switching impulse tests place extraordinary demands on the test equipment used. HBM high-voltage products enable reliable measurement data acquisition thanks to electrical isolation, electromagnetic immunity and many other features. The devices have been tried and tested and are used in thousands of applications worldwide. Typical applications include:

  • Testing of switching systems, such as switching devices and fuses
  • Lightning impulse tests, for example, for testing transformers, surge protectors, isolators and switching systems
  • Determination of current zero-crossing.

High-voltage data acquisition solutions

Durability tests on components

Wind turbine tests
Tests on a blade of a wind turbine with optical strain gauges from HBM

Many structures in the energy industry are subject to high loads: pipelines, power poles or the foundations and towers of wind turbines. Experimental stress analysis is the ideal method to determine stress in materials.

HBM offers a wide range of strain gages and measuring amplifiers as well as professional catman®AP software for experimental stress analysis.
Especially useful for applications in the energy industry: the many possibilities of optical measurement technology using fiber Bragg sensors—measurement with light. Electromagnetic influences can no longer affect the measurement results.

Torque efficiency tests on generators

T10FH torque transducer
T10FH torque transducer from HBM

The demands on the efficiency of generators in all kinds of power plants are increasing dramatically.

Cost pressure and more stringent environmental regulations require knowledge of specific characteristic values reflecting the performance of your generators. HBM is the global market leader in torque measurement—and provides a range of powerful analog and digital torque transducers.

HBM's precise and robust torque transducers are the better choice—in particular in comparison to the indirect torque measurement methods widely used so far.

Weighing technology applications for the energy industry

HBM load cell for the energy industry
HBM weighing module on a gas tank

Whether in gas tanks, with raw materials or in nuclear power plants: Load cells are used in many applications in the energy industry.

HBM's wide range of load cells and weighing indicators offers the right solution for every application—be it for tank weighing or in dynamic weighing processes.

Even in the demanding field of uranium enrichment with high temperature fluctuations, HBM's RTN load cells provide precise and reliable measurement results.

System design, test automation

GlyphWorks screenshot
HBM nCode fatigue and durability software

Test strain on your systems and structures already in the design phase!

HBM nCode's professional software solutions enable you to carry out "virtual tests" even before starting the production of prototypes. Save costs and increase your efficiency by performing durability and fatigue analyses already in the development phase. Many users from the energy industry, especially from nuclear and wind energy, rely on HBM nCode solutions.

HBM nCode Software Solutions

Wind energy applications

In Wind energy there are versatile applications such as the monitoring of the wind load in the blades of wind turbines in order to increase reliability and availability of wind turbines. The same system can be used to protect the wind turbine from high winds by stopping the machine and turning the blades into a safe position.

Another example for applications in wind energy is power measurement. The mechanical power e.g. of generators needs to be measured accurately with HBM high precision torque transducers according to the standard IEC 60034.

Wind turbine testing with HBM

Indústria energética

HBM - uma parceira para a indústria energética

A demanda global de energia continua crescendo. Para garantir o seu fornecimento também no futuro faz-se necessário que os geradores, redes e outras instalações operacionais funcionem de forma confiável e com a maior eficiência possível. A HBM oferece um amplo sortimento para análise de estruturas e testes de performance em todas as áreas do setor energético, incluindo energia renovável, nuclear, óleo e gás. Isso faz da HBM a parceira ideal para a indústria de energia - tanto em terra firme ou mar adentro. Agora também com soluções especiais para a área de técnica de medição em alta tensão.

Áreas típicas de aplicação:

Application Reports on Energy Industry

World class power testing in ABB's High Power Laboratory

Tests at ABB's High Power Laboratory in Ludvika (Sweden) involve subjecting products to extreme stresses. Advanced test and measuring equipment is used, such as the HBM Genesis HighSpeed measuring system.

GEN2i data acquisition system ensures higher efficiency in generator sets

By utilizing HBM systems, Cummins can now easily meet ABS and ISO requirements while better understanding of performance criteria for its generators.

Chinese develop enhanced diesel engine monitoring system for nuclear power plants

Chinese engineers have developed an engine monitoring system based on HBM’s GEN2i data acquisition equipment to ensure standby diesels meet enhanced nuclear safety regulations.

Long service life and short standstill times with HBM measurement technology

HBM supports highly promising growth markets such as wind energy with state-of-the-art measurement technology. Complete solutions are required to increase the efficiency of wind power plants with HBM measurement technology from...

Uranium isotope enrichment process: RTN load cells impress under extreme conditions

RTN load cells can demonstrate their strengths even in the technically extremely demanding isotope enrichment process.

Isolation improves measurement results

Several factors have an impact on the quality of measurement results. In some applications galvanic isolation is the key to major improvements. This article presents the different topologies and discusses their advantages and...

Tecnologia HBM em banco de ensaio: Medição dinâmica de torque em turbinas de água

Como pode o torque ser medido de maneira mais confiável e eficiente? Um famoso fabricante de bancos de ensaio para turbinas de água aposta em um novo conceito: ao invés de usar um transdutor de força para medir indiretamente o...

Tecnologia e serviço HBM para a construção do primeiro parque eólico marítimo alemão

Nestes tempos de preços elevados e de crescente consciência quanto ao cuidado com o meio-ambiente, uma eficaz e não-poluente produção de energia elétrica adquire uma importância cada vez maior aos olhos do usuário.

Software nCode da HBM selecionado para análise de dados de reator nuclear (em inglês)

South African based Pebble Bed Modular Reactor (Pty) Ltd (PBMR) has selected HBM’s nCode GlyphWorks and ICE-flow Automation software for the analysis and management of test data.

Cadeias de medição para instalações de biogás: Células de carga RTN para fontes de energia renovável (em inglês)

There is still no telling where the challenging problem of energy will lead us. We have a maximum of fifty years before fossil fuels become scarce. Which is why new methods of energy production are being called for and developed.

Displaying results 1 to 10 out of 12

1

2

Next >

Pictures by Jan Ortgies & Gernot Grundey - Photocase

Solutions for wind turbine testing

Wind turbine testing with HBM

HBM offers many professional solutions for tests in the wind energy industry—during the development of plants, but also for structural tests of existing wind turbines.

Wind turbine testing solutions from HBM