Wind turbine testing with HBM measurement technology equals safety for operation and development
Wind turbine downtime involves high cost. HBM measurement technology helps you identify mechanical stress on wind turbine components at an early stage and hence minimize downtime.
In addition, professional software solutions from HBM nCode enable you to perform fatigue analysis during the design of wind energy facilities—for optimal and safe dimensioning of all components.
Read the complete article on HBM's solutions for wind turbine testing
New white paper: Outlook regarding the growing importance of measurement in wind energy
Durability analysis in the design of wind turbines

HBM nCode software solutions help you understand the key influencing factors that affect the structural integrity and reliability of wind energy facilities. HBM nCode fatigue and durability test software enables you, for example, to:
- Optimize structures in terms of weight, cost, and service life—based on actual input data,
- Test new designs and compare them to existing structures,
- Monitor and analyze wind energy facilities during operation to enable potential problems to be identified at an early stage and gain experiences for follow-up models.
nCode DesignLife certified by GL
The nCode DesignLife advanced fatigue solver is certified by GL Renewables Certification (GL RC) which assures customers that their component designs, such as wind turbine hubs and main shafts, can be analyzed in conformity with GL Renewables Certification’s Guideline for the Certification of Wind Turbines (2010) by choosing the right settings in the software. This includes fatigue analysis under complex real world loading conditions specified in GL RC’s guidelines or IEC 61400-1 international standard.
Read more about nCode DesignLife

Wind turbine component tests
Wind energy facilities are exposed to numerous forces and other physical quantities. Therefore, place your trust in safety provided by modern measurement technology for your wind turbine testing. HBM allows you to benefit from products for the entire measurement chain: Ranging from transducers through amplifiers and powerful measurement software.
For example, for the following tasks:
- Generator efficiency tests using HBM torque transducers,
- Use of transducers and amplifiers for measuring all common physical quantities,
- Electrical testing of high-voltage components implementing the solutions provided by our Genesis HighSpeed product family,
- Physical fatigue tests on blades using optical and electrical strain gauges from HBM.

Structural tests on wind turbine installations
Do you want to know more about the stability and efficiency of your wind energy facility? HBM measurement technology helps you find the right solution. For example, experimental stress analysis and structural tests on foundations and structures. These tests can be performed using electrical strain gages and optical strain gages from HBM.
In addition, HBM's competent service engineers have many years of experience in the field of offshore and underwater installations for wind turbine testing.
Learn more about Experimental Stress Analysis and Durability Testing with HBM
Application reports from the world of wind turbine testing
Measuring torque in wind energy applications
There is no power generation without rotation, hence, there is no power without angular speed and torque: This applies to wind energy in particular. This article highlights the importance and significance of measuring torque in...
On test: Generators for wind turbines from The Switch
More precise measurement results with a torque flange from HBM
Tecnologia e serviço HBM para a construção do primeiro parque eólico marítimo alemão
Nestes tempos de preços elevados e de crescente consciência quanto ao cuidado com o meio-ambiente, uma eficaz e não-poluente produção de energia elétrica adquire uma importância cada vez maior aos olhos do usuário.
Read HBM's Wind Turbine Testing Brochure:
Strain gauges
Optical and electrical strain gauges
...for physical fatigue tests on blades and structural tests on wind turbine installations
HBM nCode Software
Fatigue and durability software
...for the design of wind turbines
Customized solutions
...for your specific needs in wind turbine testing.