RSCC - S-type load cell
The RSCC stainless steel load cell is available with maximum capacities ranging from 50 kg to 5 t and complies with accuracy class C3 as standard. Accuracy class C3 meets the requirements for Class III legal-for-trade scales up to 3000 d resolution per OIML R60. Due to its design the RSCC load cell permits convenient weighing of suspended tanks or use in conveyor, batching or hybrid scales. The main field of applications is in gravimetric level measurement. Hermetic encapsulation ensures the IP68 degree of protection even for small maximum capacities from 50 kg. Applications in the chemical industry or mills are also possible with the optionally available versions for ATEX Zone 1/21 or 2/22.
Key Features
Maximum capacity | 50 kg / 100 kg / 200 kg / 500 kg / 1 t / 2 t / 5 t |
Accuracy class | C3 |
Approvals | OIML R60 |
Notes | EMC tested (per EN 45501) |
Material | Stainless steel |
Degree of protection | IP68 (more stringent test conditions, 1 m water column/100 h) |
Product Literature
Request a Quote!
Obrigado pelo seu interesse pela HBM. Este formulário permite-lhe requisitar um orçamento através de um clique de mouse.