Ring torsion load cell RTN

RTN - Célula de carga

A ampla escala de carga coberta pelas células de cargas RTN - de 1 t até 470 t - oferece uma perfeita solução para qualquer tipo de balança de plataforma, de caminhão, bem como para pesagem de tanques na engenharia de processos industriais.

RTN - Descrição do produto

Feitas de aço inoxidável, são hermeticamente encapsuladas em conformidade com a mais alta classe de proteção.

Interessantes detalhes adicionais:

  • alto sinal de saída de 2,85mV/V
  • baixo consumo de energia
  • resistência de entrada 4,400 ohms
  • menor influência possível de forças transversais sobre o valor medido
  • Uma completa linha de componentes até mesmo para as necessidades mais complexas

RTN - Documentação técnica

Favor digitar o seu endereço de email.

Se você já possui uma conta na HBM.com, faça aqui o login usando o seu email e obtenha acesso ilimitado à completa documentação técnica da HBM.
RTN

Data Sheets

ENDEESFRITPTCNJPKR
Data SheetPlease log inPlease log inPlease log inPlease log in

Safety Instructions

ENDEESFRITPTCNJPKR
Safety InstructionsPlease log inPlease log inPlease log inPlease log inPlease log in
Safety Instructions II 3 G & II 3 DPlease log inPlease log inPlease log inPlease log inPlease log in

Mounting instructions

ENDEESFRITPTCNJPKR
Mounting instructionsPlease log inPlease log inPlease log inPlease log in

Certificates

ENDEESFRITPTCNJPKR
CE-Certificate 238Please log inPlease log inPlease log in
CE-Certificate 258Please log inPlease log inPlease log in
CE-Certificate 260Please log inPlease log inPlease log in
EC-Type Examination CertificatePlease log inPlease log in
OIML Certificate of conformityPlease log in
Test certificatePlease log inPlease log in

RTN - Relatórios de aplicação

Optimal dosing always in view: RTN installation modules in a new CEMEX Austria binding material silo

In order to ensure optimal mixing and dosing of the material anhydrite flow, CEMEX Austria is using HBM weighing technology for their new binding material silo.

Uranium isotope enrichment process: RTN load cells impress under extreme conditions

RTN load cells can demonstrate their strengths even in the technically extremely demanding isotope enrichment process.

On board weighing: TROPPER using RTN load cells for the highest level of reliability

Bringing the precise quantity ordered to the customer: This is possible in delivery and mixing vehicles using on board weighing. The internationally active company TROPPER is using HBM weighing technology for this demanding task.

Cadeias de medição para instalações de biogás: Células de carga RTN para fontes de energia renovável (em inglês)

There is still no telling where the challenging problem of energy will lead us. We have a maximum of fifty years before fossil fuels become scarce. Which is why new methods of energy production are being called for and developed.

Too much fertilizer? A globally unique test bench for investigation and analysis

Cemagref, the French Institute for Agricultural and Environmental Engineering Research is a specialist in spreading fertilizer at one of its nine sites in Montoldre. The equipment to chart the spread of the fertilizer as it is...

Faça um orçamento!

Obrigado pelo seu interesse pela HBM. Este formulário permite-lhe requisitar um orçamento através de um clique de mouse.

1 2-9 10+