SoMat eDAQ Digital Input/Output Layer
The SoMat eDAQ Digital Input/Output Layer (EDIO) is an extremely versatile layer that can measure digital inputs/outputs, pulse counters, quadrature decoders, vehicle bus and GPS. The EDIO offers 24 channels that can be used as digital inputs/outputs with 12 additional channels for wide-range inputs.
Integrated in the digital channels are 18 configurable pulse counters. One layer can also support up to two independent vehicle bus interfaces via the use of Vehicle Bus Smart Modules.
The GPS communications port is designed to work with SoMat GPS devices.
Product Specifications
Physical
Size: 9.2"W x 9.7"L x 1.3"H (23.4cmW x 25cmL x 3.3cmH)
Weight: 4.4lbs (2.0kg)
Temperature: -20° to 65° C
Connectors: (11) SoMat M8 Female Bulkhead ConnectorsInputs
Digital Inputs/Outputs
Number of Inputs: 24
Voltage Ranges:
Steady State: -0.2 to +45 VDC
Short Term Transients: -0.4 to +100 VDC
Transducer Power: 5V or 12V @1A
Threshold Voltage Accuracy: +/-20mV
Input Switching Threshold Voltages are programmableWide Range Digital Inputs
Number of Inputs: 12
Voltage Ranges:
Steady State: -45 to +45 VDC
Short Term Transients: -100 to +100 VDC
Transducer Power: 5V or 12V @1A
Threshold Voltage Accuracy: +/-20mV
Input Switching Threshold Voltages are programmablePulse Counters
Number of Inputs: 18
Pulse Counter Modes: Pulse Width Period, Pulse On Period, Pulse Rate and Quadrature Decoder
Pulse Rate & Quadrature: Count Rising Edge Pulses for Inputs to 1MHz. Maximum Pulse Rate is over 4 billion.
Pulse Width Period and Pulse on Period: Measured using s 5MHz clock (200 nSec resolution)
Min Frequency Measurement Possible: .0012 HzIncludes
(9) SoMat SAC-TRAN-MP-2 Transducer Cables (2 m)
Product Options
SoMat GPS Receiver for the EDIO (EDIO-5HZGPS)
The SoMat GPS Receiver (EGPS-5HZ) is a commercial WAAS-enabled GPS receiver with a 5Hz update rate. The receiver continuously tracks and uses up to 12 satellites to compute and update position. Available channels include Latitude, Longitude, Altitude, Speed m/s, Speed MPH, Speed Knots, Heading, Year, Month, Day, Hour, Minute, Second, Nanosecond and Number of Satellites.
Part Number Code
The following number scheme is used to identify the layer configuration.
EDIO - X
eDAQ Layer EDIO
Options
B = Base Layer
5HZGPS = 5Hz GPS Receiver
Cables and Accessories

CAN Vehicle Bus Module
The SoMat CAN Vehicle Bus Module (EVBM-CAN) conditions CAN vehicle network parameters to be synchronously measured by eDAQ and eDAQlite systems.

GPS Receiver (5 Hz)
The SoMat GPS Receiver (EGPS-5HZ) is a commercial WAAS enabled GPS receiver with a 5 Hz update rate.

J1708 Vehicle Bus Module
The SoMat J1708 Vehicle Bus Module (EVBM-J1708) conditions J1708 vehicle network parameters to be synchronously measured by eDAQ and eDAQlite systems.

J1850 VPW Vehicle Bus Module
The SoMat J1850 VPW Vehicle Bus Module (EVBM-VPW) conditions J1850 VPW vehicle network paraemters to be synchronously measured by eDAQ and eDAQlite systems.

KWP2000 Vehicle Bus Module
The SoMat KWP2000 Vehicle Bus Module (EVBM-KWP2000) conditions ISO 9141 / KWP2000 vehicle network parameters to be synchronously measured by eDAQ and eDAQlite systems.

Pulse Conditioning Module
The SoMat Pulse Conditioning Module (EPCM) is ideal for magnetic pickup type transducers.

M8 Hex Nut Wrenches
The SoMat M8 Hex Nut Wrenches (HDW-0034-00) work with the SoMat M8 transducer and extension cables for both the eDAQ and eDAQlite.

Extension Cable (0.4 m)
The SoMat SAC-EXT-MF-0.4 Extension Cable (SAC-EXT-MF-0.4) is a high-quality 0.4 meter pre-molded cord et with Male/Female SoMat M8 connectors.

Extension Cable (2 m)
The SoMat Extension Cable (SAC-EXT-MF-2) is a high-quality 2 meter pre-molded cord set with Male/Female SoMat M8 connectors.

Extension Cable (5 m)
The SoMat SAC-EXT-MF-5 Extension Cable (SAC-EXT-MF-5) is a high-quality 5 meter pre-molded cord set with Male/Female SoMat M8 connectors.

Extension Cable (10 m)
The SoMat SAC-EXT-MF-10 Extension Cable (SAC-EXT-MF-10) is a high-quality 10 meter pre-molded cord set with Male/Female SoMat M8 connectors.

Extension Cable (15 m)
The SoMat SAC-EXT-MF-15 Extension Cable (SAC-EXT-MF-15) is a high-quality 15 meter premolded cord set with Male/Female SoMat M8 connectors.

Transducer Cable (2 m)
The SoMat Transducer Cable (SAC-TRAN MP-2) is a high-quality 2 meter pre-molded cord set with tinned pigtail wires for transducer wiring.

Transducer Cable (10 m)
The SoMat Transducer Cable (SAC-TRAN-MP-10) is a high-quality 10 meter pre-molded cord set with tinned pigtail wires for transducer wiring.
Product Literature
Favor digitar o seu endereço de email.
| SoMat EDIO | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet - SoMat EDIO | |||||||||
| Brochure | |||||||||
Software and Firmware Downloads
Click here to download software files for SoMat eDAQ
Application Reports on SoMat eDAQ
Reliable Data Acquisition Ensures Rail Car Safety
To help keep costs of on-track railroad tests under control, you need a reliable data acquisition system. For a recent series of tests on a new truck trailer design, SPE of Highland, IN chose SoMat eDAQ from HBM.
A "lifestyle" airplane for take-off and landing on the ground, on water and snow
Making flying a pleasure again: This is the aim of the new, ultra-modern AKOYA light airplane. On-board safety and comfort is ensured through the use of strain gauges from HBM and the ultra-rugged SoMat eDAQlite data acquisition...
Volvo Construction Equipment (CE): Making loaders more fuel-efficient with toughest tests - and SoMat eDAQ data acquisition
Volvo Construction Equipment (CE) uses HBM's SoMat eDAQ test system to help it test loader prototypes under extreme conditions.
SoMat eDAQ used in Australian rail operations tests
Trains in the Australian outback have to meet extremely demanding requirements. The renowned Institute for Rail Technology (IRT) decided to use HBM's particularly rugged SoMat eDAQ data acquisition system when designing a new...
HBM’s eDAQ monitors hull for maximum military success
The latest British military fast landing craft demonstrator has been developed and built by QinetiQ using HBM‘s eDAQ data acquisition system as part of the testing and analysis regime. The Partial Air Cushion Supported CATamaran...
Chinese tests highlight superiority of HBM’s eDAQ solutions
Comparative tests of data acquisition equipment for use on high-speed trains undertaken by the Beijing Jiaotong University in China have demonstrated the effectiveness of HBM’s SoMat eDAQ equipment when operating under extremely...
Redefinindo robustez: Sistema de aquisição de dados SoMat eDAQ da HBM
Nada pode parar o eDAQ. Fortes golpes e vibrações, pulverização de fluídos hidráulicos durante o teste não representam nenhum problema para este robusto sistema móvel de aquisição de dados.
Get a quote now!
Obrigado pelo seu interesse pela HBM. Este formulário permite-lhe requisitar um orçamento através de um clique de mouse.