WE2110

WE2110 - Precision Digital Weighing Indicator

The WE2110 is a precision digital indicator using the latest Sigma-Delta A/D converter to ensure extremely fast and accurate weight readings. This advanced technology allows the WE2110 to be configured for up to 100,000 divisions with up to 60 measurements per second.

Product Description

The WE2110 has extended sensitivity adjustment which can handle scales with outputs ranging from 0.2 to 3.0 mV/V for full range.It is approved for legal for trade scales up to 6000 divisions in single range mode, or 2 x 3000 divisions in dual interval/range operation.

Key Features:

  • OIML class up to 6000d
  • Multi range / Multi interval 2x 3000d
  • For 8 load cells each 350 Ω
  • Gross, Net, Tare, Printing
  • 1xRS-232/RS-485 (4-wire)
  • 1xRS-232 printer / 2nd display
  • Panel housing 144x72 (Aluminum)
  • Mains connection 110...260V AC or: 12...24 V DC

Product Literature

Favor digitar o seu endereço de email.

Se você já possui uma conta na HBM.com, faça aqui o login usando o seu email e obtenha acesso ilimitado à completa documentação técnica da HBM.
WE2110

Data Sheets

ENDEESFRITPTCNJPKR
Data SheetPlease log inPlease log inPlease log inPlease log in

Operating Manuals

ENDEESFRITPTCNJPKR
Operating ManualPlease log inPlease log inPlease log in

Certificates

ENDEESFRITPTCNJPKR
EC type approval certificatePlease log inPlease log in
Test certificatePlease log in

Request a Quote for WE2110

Obrigado pelo seu interesse pela HBM. Este formulário permite-lhe requisitar um orçamento através de um clique de mouse.

Order Numbers

1-WE2110
1-WE2110DC
1-WE2110/DOC
1-WE2110/ZM
1-WE2110/ZT
1-WE2110/ZCC
1-WE2110/ZS
1-WE2110/ZH