Optical temperature compensation sensor

K-OTC - Optical temperature compensation sensor

K-OTC is a fiber Bragg technology-based sensor that enables thermal temperature dilatation to be compensated for.

Product Description

Temperature compensation for more accurate measurement results

Optical sensors, for example K-OR or K-OL from HBM are highly temperature dependent. In the event of temperature variations during strain measurement, the resulting mechanical and thermal strain is measured. However, if mechanical strain only is to be measured, the thermal strain needs to be compensated for. With K-OTC, catman®AP measurement software enables mathematical compensation to be achieved. The software is easy to use and mathematical compensation, too, becomes a simple task.

Due to its innovative properties, the K-OTC optical sensor is particularly suitable for applications in experimental stress analysis, for example in materials testing or high-voltage applications.

Product Literature

Favor digitar o seu endereço de email.

Se você já possui uma conta na HBM.com, faça aqui o login usando o seu email e obtenha acesso ilimitado à completa documentação técnica da HBM.
K-OTCENDEESFRITPTCNJPKR
Data SheetPlease log inPlease log inPlease log in
Instructions for usePlease log inPlease log inPlease log inPlease log in

Get a Quote for K-OTC!

Obrigado pelo seu interesse pela HBM. Este formulário permite-lhe requisitar um orçamento através de um clique de mouse.