Strain gages para analise de Tensão e Durabilidade
Nós oferecemos strain gages para uma largo campo de diferente aplicações. Além disso, também os produzimos em largas quantidades, e feitos sob medida, segundo a necessidade de nossos clientes.
Atualmente você utiliza medidores de tensão de outro fabricante? Esta ferramenta on-line irá ajudá-lo a encontrar o medidor de pressão HBM equivalente!
| Measurement grids | Protection | Connections | Temperature range | |
|---|---|---|---|---|
| Product | Description | ||||||
|---|---|---|---|---|---|---|---|
| LY | ![]() |
Linear strain gauges with 1 measurement grid
|
1 measurement grid / linear | Covered (standard) | Integrated solder tabs|Leads|Cable|Cable (RJ11 plug) | -70°C … +200°C (standard)|-30°C … +105°C | |
| XY | ![]() |
T rosettes with 2 measuring grids for analyzing biaxial stress states with known principal directions
|
2 measurement grids / rosette | Covered (standard) | Integrated solder tabs|Cable|Cable (RJ11 plug)|Leads | -70°C … +200°C (standard)|-30°C … +105°C | |
| XY2 / XY4 | ![]() |
Torsion/shear strain gauges with 2 measuring grids for measurements on torsion bars and determining shear stresses
|
2 measurement grids / torsion / shear | Covered (standard) | Integrated solder tabs|Leads|Cable | -70°C … +200°C (standard)|-30°C … +105°C | |
| RY | ![]() |
Strain gauge rosettes with 3 measuring grids for analyzing biaxial stress states with unknown principal strain directions
|
3 measurement grids / rosette | Covered (standard) | Integrated solder tabs|Cable|Cable (RJ11 plug)|Leads | -70°C … +200°C (standard)|-30°C … +105°C | |
| DY | ![]() |
Strain gauge with 2 parallel measurement grids
|
2 measurement grids / parallel | Covered (standard) | Integrated solder tabs|Leads | -70°C … +200°C (standard)|-30°C … +105°C | |
| VY | ![]() |
Full bridge strain gauges with 4 measuring grids for measurements on tension/compression bars
|
4 measurement grids / full bridge | Covered (standard) | Integrated solder tabs|Leads | -70°C … +200°C (standard)|-30°C … +105°C | |
| KY | ![]() |
Strain gauge chains for determining strain gradients
|
Chains (10-15 measurement grids) | Covered (standard) | Integrated solder tabs|Leads | -70°C … +200°C (standard)|-30°C … +105°C | |
| C Series | ![]() |
O especialista para extremas temperaturas
|
1 measurement grid / linear|2 measurement grids / T-rosette|3 measurement grids / rosette | Covered (standard) | Leads | -269°C ... +250°C|-70°C … +200°C (standard)|-30°C … +105°C | |
| V Series | ![]() |
Strain gage encapsulado com 3m de fio trançado de conexão
|
1 measurement grid / linear|2 measurement grids / T-rosette|3 measurement grids / rosette | Mechanical protection | Stranded connection wire | -30°C … +105°C | |
| XY / RY | ![]() |
Strain gauges for determining residual stress
|
Residual stress (2-3 measurement grids) | Covered (standard) | Integrated solder tabs|Leads | -30°C … +105°C | |
| LS31 | ![]() |
Weldable strain gauge for measurements at elevated temperatures
|
1 measurement grid / linear | Covered (standard) | Weldable|Stranded connection wire | -30°C … +105°C | |
| LD20 | ![]() |
Strain gauges for high strains or compression greater than 5 %
|
1 measurement grid / linear | Covered (standard) | Leads | -30°C … +105°C | |
| LI66 | ![]() |
Strain gauge for integration into fiber composites
|
1 measurement grid / linear | Covered (standard) | -30°C … +105°C | ||
| RDS | ![]() |
Crack propagation gauges for determining crack propagation
|
Crack propagation gauge | Covered (standard) | Leads | -70°C … +200°C (standard)|-30°C … +105°C | |
| LE11 | ![]() |
Strain gage encapsulado com cabo trançado
|
1 measurement grid / linear | Humidity (IP67)|Chemicals | Stranded connection wire | -30°C … +105°C | |
| TT-3/100 | ![]() |
O sensor de temperatura que é instalado tão facilmente quanto um strain gage convencional
|
Temperature | Covered (standard) | Integrated solder tabs | -70°C … +200°C (standard)|-30°C … +105°C | |
| PMS40 | ![]() |
Measurement gage for transient pressure measurement
|
Pressure | Covered (standard) | Integrated solder tabs | -70°C … +200°C (standard)|-30°C … +105°C |
Escolha e tipos de strain gages
Os strain gages lineares registram a deformação na direção da grade de medição. Uma possível aplicação: a determinação do módulo de elasticidade em barras de tração/compressão. A partir da deformação longitudinal medida na direção principal de carga e da tensão mecânica calculada se pode determinar o módulo de elasticidade do material com a lei de Hooke.
Os strain gages duplos são empregados diante da necessidade de duas grades lineares de medição paralelas uma junto à outra – por exemplo, para registrar a carga de flexão sobre uma barra de flexão. Para compensar as cargas de tração ou compressão sobrepostas, assim como as deformações térmicas devidas à temperatura, são normalmente conectados 4 strain gages ativos no circuito ponte de Wheatstone. Outra vantagem desta modalidade de circuito é o maior sinal de saída em comparação com os circuitos de ¼ de ponte e de meia ponte.
As rosetas de tipo T possuem duas grades de medição colocadas sobre um mesmo suporte em um ângulo de 90°. Elas são empregadas na análise análise experimental de tensões para determinar estados de tensão biaxiais com direções principais conhecidas e na construção de transdutores cujo design corresponde ao de uma barra de tração/compressão. As rosetas de tipo T são também utilizadas para a determinação do módulo de elasticidade e do coeficiente de deformação transversal (conhecido também como coeficiente de tração transversal ou coeficiente de Poisson).
Os strain gages em forma de V também possuem duas grades de medição, que estão colocadas em um ângulo de 90° entre si. Seu campo de aplicação típico é o da construção de eixos para a medição de torque ou os chamados transdutores de cisalhamento.
As rosetas com três grades de medição sobre um mesmo suporte se dividem en dois grupos, dependendo dos ângulos entre suas grades de medição: as rosetas 0°/45°/90° e as rosetas 0°/60°/120°. Os ângulos assinalados se referem às direções das três grades. Estes strain gages são utilizados para a determinação de estados biaxiais de tensão com direções principais desconhecidas.
Os strain gages de ponte completa constam de quatro grades de medição conectadas já em modo de ponte de Wheatstone completa. Seu uso é variado: p.ex., para a determinação de cargas de cisalhamiento em barras de cisalhamiento ou para a determinação do momento de torsão de um eixo, quando se pode ter acesso ao mesmo – para a instalação do strain gage – apenas desde um único lado.
As rosetas diafragma são empregadas na construção de transdutores de pressão com diafragma. Para se colocar a roseta diafragma adequadamente, as quatro grades de medição devem se encontrar – diante do esforço do diafragma e considerando a deformação do mesmo – exatamente nas respectivas zonas deformadas. Os componentes de mesma magnitude – tanto os positivos quanto os negativos – se somam dentro do circuito ponte de Wheatstone.
As cadeias de strain gages reúnem sobre um mesmo suporte uma série de grades idênticas ou que variam em intervalos regulares. Alguns designs típicos de cadeias de strain gages são: grades de medição paralelas ou perpendiculares ao eixo longitudinal da cadeia, grades alternando entre paralelas e perpendiculares ao eixo longitudinal da cadeia e cadeias de rosetas (p.ex., cinco rosetas de tipo 0°/60°/120°). As cadeias de strain gages são utilizadas para determinar o transcurso da carga (deformação ou tensão mecânica) ao largo de uma distância concreta ou para determinar o deslocamento do valor máximo sob a influência de um ponto de carga móvel.




















