Application Reports on Custom Sensors

Load Pins Help Crane Operators Reduce Maintenance Costs

Crane monitoring systems are continuously analyzing stresses experienced by key crane components. The use of these systems can reduce maintenance costs by up to 75%. HBM load pins make crane monitoring systems even safer.

Efficient vehicle drives with measurement technology in the original component

Vehicle drives are at their optimum when the drive train and engine control match perfectly. The torque at the transition from engine to gears determines the design of the components. However, there is insufficient space to be...

Eixos dinamométricos para sistemas de freio para estradas de ferro garantem uma maior segurança no transporte ferroviário

A líder na fabricação de veículos ferroviários necessitou de um eixo dinamométrico para um sistema integrado de monitoramento de força de frenagem.

HOERBIGER: Multi-component transducers for a transmission test rig

In industrial plants, usually only one load component is measured. Then extensive mechanical decoupling of the parasitic influences may be necessary.

Testing the efficiency of vibration pile drivers

HBM measurement technology ensures reliable results during efficiency testing of vibration pile drivers – using a specially adapted force transducer.