arrow_back_ios

Main Menu

See All Software See All Instruments See All Transducers See All Vibration Testing Equipment See All Electroacoustics See All Acoustic End-of-Line Test Systems See All Academy See All Resource Center See All Applications See All Industries See All Services See All Support See All Our Business See All Our History See All Global Presence
arrow_back_ios

Main Menu

See All Analysis & Simulation Software See All DAQ Software See All Drivers & API See All Utility See All Vibration Control See All High Precision and Calibration Systems See All DAQ Systems See All S&V Hand-held Devices See All Industrial Electronics See All Power Analyzer See All S&V Signal Conditioner See All Acoustic Transducers See All Current and Voltage Sensors See All Displacement Sensors See All Force Sensors See All Load Cells See All Multi Component Sensors See All Pressure Sensors See All Strain Sensors See All Strain Gauges See All Temperature Sensors See All Tilt Sensors See All Torque Sensors See All Vibration See All Accessories for Vibration Testing Equipment See All Vibration Controllers See All Measurement Exciters See All Modal Exciters See All Power Amplifiers See All LDS Shaker Systems See All Test Solutions See All Actuators See All Combustion Engines See All Durability See All eDrive See All Production Testing Sensors See All Transmission & Gearboxes See All Turbo Charger See All Training Courses See All Acoustics See All Asset & Process Monitoring See All Custom Sensors See All Durability & Fatigue See All Electric Power Testing See All NVH See All Reliability See All Vibration See All Weighing See All Automotive & Ground Transportation See All Calibration See All Installation, Maintenance & Repair See All Support Brüel & Kjær See All Release Notes See All Compliance
arrow_back_ios

Main Menu

See All nCode - Durability and Fatigue Analysis See All ReliaSoft - Reliability Analysis and Management See All API See All Experimental Testing See All Electroacoustics See All Noise Source Identification See All Environmental Noise See All Sound Power and Sound Pressure See All Noise Certification See All Industrial Process Control See All Structural Health Monitoring See All Electrical Devices Testing See All Electrical Systems Testing See All Grid Testing See All High-Voltage Testing See All Vibration Testing with Electrodynamic Shakers See All Structural Dynamics See All Machine Analysis and Diagnostics See All Dynamic Weighing See All Vehicle Electrification See All Calibration Services for Transducers See All Calibration Services for Handheld Instruments See All Calibration Services for Instruments & DAQ See All On-Site Calibration See All Resources See All Software License Management

Welding control

With typical low stiffness and pretty limited space, available force monitoring of welding processes is a challenging task. HBK can help with piezoelectric force washers and a wide range of strain transducers to provide reliable results even under harsh production environments.

Bending/Rolling control

Monitoring axial bearings of rolling mills determines the workpiece position or rolling process forces. Overload will eventually result in bad product quality and costly bearing exchanges. Our force measurement solutions help extend bearing service life.

Vibration control

Vibrations can cause high-precision machines operating within a µm tolerance to fail or produce rejects. Compensation systems, with built-in vibration sensors from HBK, can eliminate the effects of vibrations and thus ensure high production quality.

Measurement Solutions for Industrial Process Applications

Are you looking for effective and cost-efficient ways to monitor your manufacturing processes within the scope of production measurement technology? Then look no further! We offer just what you need for efficient production control and process automation.

Whatever your industry or application – be it the manufacture of pharmaceutical products, automotive components, or the processing of raw materials such as sheet metal or paper – HBK provides you with hardware and software packages that exactly meet your requirements: from sensor to amplifier to specialized software. Our sales teams provide support to customers worldwide. We use standard products to quickly solve the challenges you face but can also easily develop a custom solution for special requirements.

Industrial Measurement Technology

Measurement technology is used in different setups and applications in production environments, for example in:

  • Industrial process control, ensuring the quality of specific production and joining processes
  • End-of-line tests in production lines in which the functioning of products or components is checked at random
  • Parts of machinery such as presses, to avoid overload and optimize process control

Irrespective of the actual application in production, it is essential that the measuring equipment is fit-to-function, i.e., adapted to the application and ready for use, even in harsh industrial environments. At the same time, the control and visualization screen must reflect actual working conditions in the production environment, e.g., through different user levels and maximum usability. HBK's measurement chains for industrial measurement technology and control always provide the right solution. Our sensors guarantee reliability and ruggedness during use. Amplifier systems such as PMX are the ideal choice for measurement data acquisition, also in automated production lines.

Process Measurement with HBK: Your Benefits

  • Full evaluation of the quality of your assembly connections
  • Consistent documentation of your manufacturing data
  • Protection of machines and tools
  • Real-time production monitoring
  • Predictive maintenance

Components for Your Process Measurement Chain

null

Questions? Contact us! We'll be happy to advise you about the right products for your needs.

Complete Measurement Chains from a Single Supplier

ClipX Broschuere Infografik-1-englisch complete

HBK develops and produces perfectly matched measurement chains consisting of transducers (force, torque, pressure, or displacement), industrial amplifiers and instruments, and specialized software solutions.

Our analogue and digital measurement chains provide precise and dependable measurement results without system discontinuities and can easily be integrated into overall control systems with their flexible automation interfaces. Certifications in compliance with ISO9001, ISO14001, and the accredited HBK calibration laboratory (DAkkS) ensure that the quality of the measurement chains is traceable in compliance with ISO 17025.

Video: Solutions for Industrial Process Control

Explore Industrial Process Control by Application

Industrial manufacturing processes require full control to achieve the best possible product quality and the highest output at the lowest possible cost. Thanks to IIoT, machines and devices in smart factories are connected to provide production and diagnosis data in real time.

To measure mechanical parameters such as force (load), displacement, strain, or torque reliably, it’s vital to seamlessly integrate the data into machine control systems for quality assurance. It has a high impact on production efficiency as it allows operators to immediately detect deviations and initiate corrective action.

To leverage the full data potential, it’s important to use reliable, high-precision sensors and perfectly harmonized industrial electronics with edge capabilities and a wide range of programmable interfaces for data visualization and analysis. HBK provides proven measurement solutions for cost-efficient, high-precision manufacturing. 

Measurement Applications for Monitoring and Maintenance

Our Customer Stories