Technical articles

Profit from the expertise of the market leader...

Fundamental knowledge, application examples, product information – various technical articles and whitepapers from HBM on the subject of experimental stress analysis.

The industrial benefits of utilizing well-proven strain gauges

Well-proven foil-type strain gauges have many advantages over alternative technologies believes HBM's Dr.-Ing. André Schäfer

Successfully compensating for lead resistances

If measuring points are not directly accessible, the measuring instruments need to be connected using long cables. The disadvantage: The lead resistance can negatively affect the measurement. Various types of strain gauge...

Metrological recording of deformation development in ultra-high performance concrete (UHPC) in a triaxial test cell

This article shows that by using a "triaxial cell" test rig, it is possible to determine the triaxial strengths for both static and dynamic loadings.

Using statistical techniques to validate field test data for fatigue analysis

This paper describes some statistical techniques for taking measured data and projecting what the expected time history and resulting fatigue damage would be if test data were collected for much longer times.

Dynamic material properties

Strain measurements in a split Hopkinson bar

Early warning of damage to wind turbine rotor blades

Suitable sensor technology must be employed to detect the damage to wind turbine rotor blades early enough, and minimize the economic consequences. The sensors must be able to withstand tough ambient conditions and must...

Improved Strain Gage for Residual Stress Analysis Using the Hole Drilling Method

In the following it will be demonstrated that the new HBM symmetrical rosette design will significantly reduce the errors in the measurement and will allow much more reliable stress results.

Measuring surface strain using flexible fiber-Bragg strain gauges

Our comprehensive article provides basic knowledge on the topic: Everything you need to know about measurement using optical strain gauges: From technological background information through calibration of interrogators and...

Installing strain gauges on fiber-reinforced composites

Fiber-reinforced composites are used in an increasing number of applications. These materials too can be tested using strain gauges, which is shown in this article.

Selection and models of strain gages (SGs)

SGs are selected depending on the measurement task by model, series, connection type, temperature response adaptation, active measuring grid length, and electrical resistance. In terms of the application, the model of SG that is...

Displaying results 1 to 10 out of 25

1

2

3

Nästa >

Video - Installation of strain gages