Interactive explanation of ATEX marking
You can trust in reliable weighing technology from HBM for use in potentially explosive atmospheres. A major part of our range of standard load cells is available in adequate ATEX versions complying with European Directive 94/9/EC (ATEX95) for different zones.
Up-to-date ATEX markings help you to quickly and conveniently catch up on the various applications, protection concepts, equipment groups, and temperature classes of our load cells.
Full protection with the ATEX measurement chain
HBM is always able to offer you the right ATEX-certified load cell for working environments containing gas or dust. Furthermore, with our matched accessories you can configure a complete measurement chain for potentially explosive atmospheres according to the ATEX95 norm.