Torque measurements on rotating and non-rotating systems
The increase in mechanical output, improvement of efficiency, conservation of energy resources and reduction in environmental pollution are all gaining in importance.
So, too, are the requirements and demands being placed on test stand equipment with regard to accuracy, efficiency and speed.
HBM is the worldwide market leader for components for torque measurement applications and torque test stands in areas such as the automotive industry.
Power Test Stands
Production Monitoring
Calibration
Component and Performance Test Stands
Misura della coppia su organi rotanti e non rotanti
The increase in mechanical output, improvement of efficiency, conservation of energy resources and reduction in environmental pollution are all gaining in importance.
So, too, are the requirements and demands being placed on test stand equipment with regard to accuracy, efficiency and speed.
HBM is the worldwide market leader for components for torque measurement applications and torque test stands, for example in the automotive industry.
Power Test Stands
Production Monitoring
Calibration
Component and Performance Test Stands
L'incremento delle caratteristiche meccaniche, il miglioramento dell'efficienza, la conservazione delle risorse energetiche e la riduzione della polluzione ambientale assumono sempre una maggior importanza.
Questi sono i requisiti che vengono sempre più richiesti alla strumentazione per banchi prova, specialmente per quanto concerne la precisione, efficienza e velocità.
La HBM è il leader di mercato dei componenti per la misurazione della coppia, sia per le applicazioni che per i banchi prova, ad esempio nell'industria automobilistica.
Banchi Prova Potenza
Monitoraggio Produzione
Taratura
Prove di componenti e prove funzionali
HBM torque measurement technology in many industrial fields
- Automotive
- Offshore
- Aerospace
- Shipbuilding
- Motor manufacture
- Drive and conveyor technology
HBM torque measurement technology in test stands for...
- Combustion engines
- Gears/differentials
- Axles
- Brakes
- Electric motors/generators
- Pumps/compressors
- Hydraulic motors
- Vehicles
- General components
HBM torque measurement technology in the sectors of...
- Research and development
- Production
- Quality assurance