Accelerate your test capabilities with Genesis HighSpeed
The Genesis HighSpeed family share the highest sample rates and mid to high channel counts.
Based on modular platforms, all can be configured to the need of the application, be it a single channel or a thousand.
Genesis HighSpeed has physical signal conditioners for all common sensors or featuring isolation to acquire off-ground signals even in the MegaVolt range. The sample rates range from 100 kS/s to 100 MS/s per channel.
Systems are out-of-the-box and easy-to-use. The user interface of the shared Perception software is legendary. Also, the patented StatStream review technology enables instant handling of gigabytes of measurement data.
| Product | Description | ||||||
|---|---|---|---|---|---|---|---|
![]() | GEN5i | ![]() | GEN5i is a complete, portable test laboratory. It is used in a variety of applications, from blast testing to rocket launch monitoring. | ||||
![]() | GEN2i | ![]() | GEN2i tillhör en ny generation mätinstrument vilka är lika kraftfulla och lätta att använda som en modern mobiltelefon. | ||||
![]() | GEN7t / GEN16t | ![]() | HBM's GEN7t and GEN16t offer high speed and high channel count data aquisition and transient recording for high end requirements. |
HBM Genesis HighSpeed products were previously sold under the Nicolet brand. The Nicolet brand is owned by Thermo Fisher Scientific Inc. Corporation.