Force Sensors / Force Transducers: Measuring Forces Correctly with HBM

HBM force sensors and force transducers measure static and dynamic tensile and compressive loads - with virtually no displacement.

Your force load cell can be supplied in the most varied of designs and classes of accuracy.

Typical force measurement application areas include bench testing, e.g. force measurement to check material quality and automation technology, e.g. for monitoring quality during reshaping or bonding operations. HBM's own DakkS force transducer calibration laboratory mirrors the company's force transducer and force sensor competence.

Tips & Tricks on Force Measurements

Force Measurement Tips & Tricks
  • White papers, videos and know-how
  • Technical terms explained

Tips & Tricks on Force Measurement

Product Filter - Please select your product
Direction of Force Nominal (rated force) Already Calibrated Strain gauge / Piezo
  Product   Description
U10 (U10M, U10S) Precise Load Cell for Tensile and Compressive Forces with High and Dynamic Oscillation Width.
Precise Load Cell for Tensile and Compressive Forces with High and Dynamic Oscillation Width.
[1.25 kN ...500 kN]
⇕ Tensile and compressive 1-100 kN|100-500 kN Yes Strain Gauge
U9C Compact force transducer to measure static and dynamic tensile force. U9C offers 0.2 accuracy and IP67 protection.
Compact force transducer to measure static and dynamic tensile force. U9C offers 0.2 accuracy and IP67 protection.
[50N ... 50KN]
⇕ Tensile and compressive 0.01-1 kN|1-100 kN Yes Strain Gauge
C9C Compact force transducer to measure static and dynamic compressive force. C9C offers 0.2 accuracy and IP67 protection.
Compact force transducer to measure static and dynamic compressive force. C9C offers 0.2 accuracy and IP67 protection.
[50 N ... 50 kN]
⇓ Compressive 0.01-1 kN|1-100 kN Yes Strain Gauge
S2M Precise S-Shaped Load Cell for Tensile and Compressive Forces.
Precise S-Shaped Load Cell for Tensile and Compressive Forces.
[10 N ... 1000 N]
⇕ Tensile and compressive 0.01-1 kN Yes Strain Gauge
S9M S-Shaped Load Cell for Tensile and Compressive Forces. High Accuracy, Attractive Price.
S-Shaped Load Cell for Tensile and Compressive Forces. High Accuracy, Attractive Price.
[0.5 kN ... 50 kN]
⇕ Tensile and compressive 1-100 kN|> 500 kN Yes Strain Gauge
U1A Compact Load Cell for Small Tensile and Compressive Forces up to 50N.
Compact Load Cell for Small Tensile and Compressive Forces up to 50N.
[10 N ... 50 N]
⇕ Tensile and compressive 0.01-1 kN Yes Strain Gauge
PACEline CFT Calibrated piezo force transducer for flange mounting. High stiffness and high resonance frequency.
Calibrated piezo force transducer for flange mounting. High stiffness and high resonance frequency.
[5 kN ... 120 kN]
⇓ Compressive 1-100 kN|100-500 kN Yes Piezo
PACEline CFW Piezoelectric force washers with innovative design.
Piezoelectric force washers with innovative design.
[20 kN ... 700 kN]
⇓ Compressive 1-100 kN|100-500 kN|> 500 kN No Piezo
PACEline CMC Calibrated piezo force transducer for flange mounting. High stiffness and high resonance frequency. Charge amplifier included in delivery, calibration as a complete system.
Calibrated piezo force transducer for flange mounting. High stiffness and high resonance frequency. Charge amplifier included in delivery, calibration as a complete system.
[5 kN ... 120 kN]
⇓ Compressive 1-100 kN Yes Piezo
PACEline CLP Piezoelectric force washers for force measurement where space is a constraint
Piezoelectric force washers for force measurement where space is a constraint
[7kN ... 62kN]
⇓ Compressive 1-100 kN No Piezo
U2B Highly Versatile Load Cell for Tensile and Compressive Forces.
Highly Versatile Load Cell for Tensile and Compressive Forces.
[0.5 kN ... 200 kN]
⇕ Tensile and compressive 0.01-1 kN|1-100 kN|100-500 kN Yes Strain Gauge
U3 Extremely Robust Load Cell for Tensile and Compressive Forces.
Extremely Robust Load Cell for Tensile and Compressive Forces.
[0.5 kN ... 100 kN]
⇕ Tensile and compressive 0.01-1 kN|1-100 kN Yes Strain Gauge
U5 Robust Load Cell for Tensile and Compressive Forces.
Robust Load Cell for Tensile and Compressive Forces.
[100 kN ... 500 kN]
⇕ Tensile and compressive 100-500 kN Yes Strain Gauge
U93 The Force Transducer For Real-Tme Quality Control In Production.
The Force Transducer For Real-Tme Quality Control In Production.
[1KN ... 50KN]
⇕ Tensile and compressive 1-100 kN Yes Strain Gauge
U15 Precision force transducer for calibration tasks in industry and research.
Precision force transducer for calibration tasks in industry and research.
[2.5 kN ...1000 kN]
⇕ Tensile and compressive 1-100 kN|100-500 kN|> 500 kN Yes Strain Gauge
C2 (N / kN) Hermetically Encapsulated Load Cell for Compressive Forces.
Hermetically Encapsulated Load Cell for Compressive Forces.
[0.5 kN ... 200 kN]
⇓ Compressive 0.01-1 kN|1-100 kN|100-500 kN Yes Strain Gauge
C6A Load Cell with High Nominal Rated Forces.
Load Cell with High Nominal Rated Forces.
[200 kN ... 5000 kN]
⇓ Compressive 100-500 kN|> 500 kN Yes Strain Gauge
C18 Compact force transducer measures large forces precisely.
Compact force transducer measures large forces precisely.
[10 kN ... 5000 kN]
⇓ Compressive 1-100 kN|100-500 kN|> 500 kN Yes Strain Gauge
BU18 Build-up system extends force calibration limits.
Build-up system extends force calibration limits.
[3000 kN]
⇓ Compressive > 500 kN Yes Strain Gauge
KMR Force Washer in Strain Gauge Technology.
Force Washer in Strain Gauge Technology.
[20 kN ... 400 kN]
⇓ Compressive 1-100 kN|100-500 kN No Strain Gauge
TOP-Transfer Force transducers to comply with the most demanding requirements for precision measurements.
Force transducers to comply with the most demanding requirements for precision measurements.
[100 N ... 500 kN]
⇕ Tensile and compressive 0.01-1 kN|1-100 kN|100-500 kN Yes Strain Gauge
Z30A Force Transducer for maximum precision in lower measuring ranges - with TEDS.
Force Transducer for maximum precision in lower measuring ranges - with TEDS.
[50 N ... 10 kN]
⇕ Tensile and compressive 0.01-1 kN|1-100 kN Yes Strain Gauge
Z4A Force transducer with maximum accuracy for use as calibration standart.
Force transducer with maximum accuracy for use as calibration standart.
[20 kN ... 100 kN]
⇕ Tensile and compressive 1-100 kN|100-500 kN Yes Strain Gauge