KMR Force Washer in Strain Gauge Technology
The KMR force washers are designed to measure static and dynamic compressive forces, and are especially suitable for the monitoring of forces, e.g. with production processes or bolted connections. Furthermore, they are used in the food industry, for example.
The IP67 degree of protection also permits outdoor measurements to be taken.
- Force washer in strain gage technology
- Dimensions to DIN 125
- Welded construction; protection to IP67
- Stainless steel
- High repeatability
Product Literature
Användarinloggning
Fyll i ditt användarnamn och lösenord för att komma in på websiten:
| KMR | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
| Mounting instructions | |||||||||
| CE-Certificate 066 | |||||||||
| SV |
Request a Quote for KMR
Tack för att du visat intresse för HBMs produkter. Med hjälp av detta formulär kan du enkelt skicka din offertförfrågan.
Key Features
- Max. operating force: 150%
- Nominal temp. range: -10°C ... +70°C
- IP67 protection
- Material: Stainless steel
- Direction of force: compressive
- Nominal forces: 20kN, 40kN, 60kN, 100kN, 200kN, 300kN, 400kN
- Nominal sensitivity: 1.7mV/V ... 2.3mV/V