PACEline CFT
PACEline CFT

PACEline CFT - Compact piezoelectric force transducers for highly dynamic measurements

CFT piezoelectric force transducers from HBM are available with measuring ranges from 5 to 120 kN enabling reliable, integrated force measurement, in particular where space is a constraint.

Product Description

The transducers are suitable for monitoring highly dynamic press-fit and assembly processes with fast force variations. As part of the PACEline force measurement chain, CFT transducers can be used where uncalibrated force washers only could be used so far.

Minimal dimensions, absolute reliability: 97% less space required

The size of PACEline CFT piezoelectric force transducers is only 3% of the size of transducers using other sensor technologies. The very compact format however does not negatively affect reliability. CFT transducers measure over several intervals (decades) at consistent accuracy.

More benefits provided by PACEline CFT force transducers include high stiffness and rugged design required in particular for use in adverse industry environments. Thanks to the flange connection on both sides and a central bore, PACEline CFT force transducers can moreover be easily and quickly integrated into existing systems.

PACEline CFT force transducers are also available as CMC measurement chain including cable and charge amplifier.

Learn more about the PACEline CMA analog amplifier

The PACEline CFW force washer: Innovative design for new applications in industrial force measurement ...

Accessory

CSB4/1 summing box

Simplify the installation of piezoelectric sensors. The CSB4/1 summing box enables up to four piezoelectric sensors to be connected in parallel to an amplifier input. It can be fastened with screws and features electrical isolation of enclosure and sensor shielding.

CSB4/1 - Data sheet

CSB4/1 - Operating manual

Cable

Cable for piezoelectric components

All cables for piezoelectric transducers from HBM are particularly noise-free and can be used over the sensors' entire temperature range.

The main specifications at a glance:

Temperature range:

-55 to +200 degrees C

Shielding:

Semi-conducting intermediate layer, silver-coated copper braid

Sheath:

FPM

Triboelectric noise:

Maximum 1 pC

Insulation at 20°C:

1014 ohms

Impedance:

50 ± 5 ohms

Outside diameter:

1.9 mm

Bending radius:

10 mm

Insulator:

PTFE

Our range of accessories is constantly being extended and currently comprises the following cables:

1-KAB 143-3

  • Cable length: 3 m
  • 10-32 UNF plug on both sides
  • Suitable for all sensors with plug, CSB summing box and CMA amplifier

1-KAB 145-3

  • Cable length: 3 m
  • 10-32 UNF plug on both sides, however, compared to 1-KAB 143-3 with massive plug protection
  • O-ring seal at sensor for extremely harsh conditions of use
  • Suitable for all sensors with plug, CSB summing box and CMA amplifier

1-KAB 176-2

  • Cable length: 2 m
  • One side with type 10-32 UNF plug, other cable side with BNC plug
  • For connection of all sensors with plug, CSB summing box and CMD600 digital charge amplifier

Product Literature

Vänligen ange din epostadress.

Logga in här med hjälp av din epostadress om du redan har ett konto på HBM.com och få tillgång till HBMs kompletta tekniska dokumentation.
PACEline CFTENDEESFRITPTCNJPKR
Data SheetPlease log inPlease log inPlease log inPlease log in
Operating Manual CSB4/1Please log inPlease log inPlease log inPlease log in
Mounting instructionsPlease log inPlease log inPlease log inPlease log in
BrochurePlease log inPlease log inPlease log in
CE-Certificate 264Please log inPlease log inPlease log in

Request a Quote

Tack för att du visat intresse för HBMs produkter. Med hjälp av detta formulär kan du enkelt skicka din offertförfrågan.

To connect our piezoelectric products in a measuring chain proceed as follows:

Key Features

  • Force transducer with very compact design for compressive forces
  • Nominal (rated) forces: 5, 20, 50, 70, 120 kN
  • High stiffness, rugged design
  • Suitable for press-fit and assembly applications with fast force variations
  • Stainless steel housing
  • Easy integration through flange connection on both sides and central bore
  • Output signal depends on applied force only, not on nominal (rated) force: High nominal (rated) force and high capability to withstand overload at identical output signal

Related products

PACEline CMA

Order Numbers

1-CFT/5KN
1-CFT/20KN
1-CFT/50KN
1-CFT/70KN
1-CFT/120KN