Force Transducer and Force Sensor Overview: Measuring Forces Correctly with HBM
HBM force transducers and force sensors measure static and dynamic tensile and compressive loads - with virtually no displacement. Your force transducer and force sensor can be supplied in the most varied of designs and classes of accuracy.
Typical force measurement application areas include bench testing, e.g. force measurement to check material quality and automation technology, e.g. for monitoring quality during reshaping or bonding operations. HBM's own DKD force transducer calibration laboratory mirrors the company's force transducer and force sensor competence.
Select your product
| Direction of force | Nominal (rated force) | Already calibrated | Strain gauge / Piezo | |
|---|---|---|---|---|
| Product | Description | ||||||
|---|---|---|---|---|---|---|---|
| PACEline CFT | ![]() |
Calibrated piezo force transducer for flange mounting. High stiffness and high resonance frequency.
[5KN ... 120KN]
|
⇓ Compressive | 1-100 kN | Yes | Piezo | |
| PACEline CFW | ![]() |
Piezoelectric force washers with innovative design.
[20KN ... 700KN]
|
⇓ Compressive | 1-100 kN,100-500 kN,> 500 kN | No | Piezo | |
| PACEline CMC | ![]() |
Calibrated piezo force transducer for flange mounting. High stiffness and high resonance frequency. Charge amplifier included in delivery, calibration as a complete system.
[5KN ... 120KN]
|
⇓ Compressive | 1-100 kN | Yes | Piezo | |
| U1A | ![]() |
Compact Load Cell for Small Tensile and Compressive Forces up to 50N.
[10N ... 50N]
|
⇕ Tensile and compressive | 0.01-1 kN | Yes | Strain Gauge | |
| U2B | ![]() |
Highly Versatile Load Cell for Tensile and Compressive Forces.
[0.5kN ... 200KN]
|
⇕ Tensile and compressive | 0.01-1 kN,1-100 kN,100-500 kN | Yes | Strain Gauge | |
| U3 | ![]() |
Extremely Robust Load Cell for Tensile and Compressive Forces.
[0.5kN ... 100kN]
|
⇕ Tensile and compressive | 0.01-1 kN,1-100 kN | Yes | Strain Gauge | |
| U5 | ![]() |
Robust Load Cell for Tensile and Compressive Forces.
[100kN ... 500KN]
|
⇕ Tensile and compressive | 100-500 kN | Yes | Strain Gauge | |
| U9B | ![]() |
Miniature Load Cell for Tensile and Compressive Forces.
[50N ... 50KN]
|
⇕ Tensile and compressive | 0.01-1 kN,1-100 kN | Yes | Strain Gauge | |
| U93 | ![]() |
The Force Transducer For Real-Tme Quality Control In Production.
[1KN ... 50KN]
|
⇕ Tensile and compressive | 1-100 kN | Yes | Strain Gauge | |
| U10 (U10M, U10S) | ![]() |
Precise Load Cell for Tensile and Compressive Forces with High and Dynamic Oscillation Width.
[1.25KN ...500KN]
|
⇕ Tensile and compressive | 1-100 kN,100-500 kN | Yes | Strain Gauge | |
| U15 | ![]() |
Precision force transducer for calibration tasks in industry and research.
[2.5KN ...1000KN]
|
⇕ Tensile and compressive | 1-100 kN,100-500 kN,> 500 kN | Yes | Strain Gauge | |
| C2 (N / kN) | ![]() |
Hermetically Encapsulated Load Cell for Compressive Forces.
[0.5kN ... 200KN]
|
⇓ Compressive | 0.01-1 kN,1-100 kN,100-500 kN | Yes | Strain Gauge | |
| C4 | ![]() |
Force standard: Precision force transducer.
[20KN ... 500KN]
|
⇓ Compressive | 1-100 kN,100-500 kN | Yes | Strain Gauge | |
| C6A | ![]() |
Load Cell with High Nominal Rated Forces.
[200KN ... 5MN]
|
⇓ Compressive | 100-500 kN,> 500 kN | Yes | Strain Gauge | |
| C9B | ![]() |
Hermetically Encapsulated Miniature Load Cell.
[50N ... 50KN]
|
⇓ Compressive | 0.01-1 kN,1-100 kN | Yes | Strain Gauge | |
| C18 | ![]() |
Compact force transducer measures large forces precisely.
[10KN ... 5MN]
|
⇓ Compressive | 1-100 kN,100-500 kN,> 500 kN | Yes | Strain Gauge | |
| BU18 | ![]() |
Build-up system extends force calibration limits.
[3MN]
|
⇓ Compressive | > 500 kN | Yes | Strain Gauge | |
| KMR | ![]() |
Force Washer in Strain Gauge Technology.
[20KN ... 400KN]
|
⇓ Compressive | 1-100 kN,100-500 kN | No | Strain Gauge | |
| S2 | ![]() |
Precise S-Shaped Load Cell for Tensile and Compressive Forces.
[20N ... 1000N]
|
⇕ Tensile and compressive | 0.01-1 kN | Yes | Strain Gauge | |
| S9M | ![]() |
S-Shaped Load Cell for Tensile and Compressive Forces. High Accuracy, Attractive Price.
[0.5kN ... 50kN]
|
⇕ Tensile and compressive | 0.01-1 kN,1-100 kN | Yes | Strain Gauge | |
| TOP-Transfer | ![]() |
Force transducers to comply with the most demanding requirements for precision measurements.
[100N ... 500KN]
|
⇕ Tensile and compressive | 0.01-1 kN,1-100 kN,100-500 kN | Yes | Strain Gauge | |
| Z30A | ![]() |
Force Transducer for maximum precision in lower measuring ranges - with TEDS.
[50N ... 10KN]
|
⇕ Tensile and compressive | 0.01-1 kN,1-100 kN | Yes | Strain Gauge | |
| Z4A | ![]() |
Force transducer with maximum accuracy for use as calibration standart.
[20KN ... 100KN]
|
⇕ Tensile and compressive | 1-100 kN,100-500 kN | Yes | Strain Gauge | |
| KD / STZ / KDB | ![]() |
Force transducer for calibration of material testing machines
|
⇓ Compressive | > 500 kN | Strain Gauge |