Torque Transducer, Torque Sensor and Torque Flange Product Overview

The HBM torque range includes torque transducers and torque flanges, as well as non-rotational torque transducers for measuring reactions. Slip-ring or non-contact signal transmission is used exclusively. A proven range of couplings is also available for torque transducers. Torque transducers are also called torque load cells.

Select your product
Transducer Type Measuring Range (Nominal rated torque) [N•m] Accuracy Class Nominal (rated) speed [rpm]  
  Product   Description
T12 Ultra high precision torque transducer for industrial use and test benches
Ultra high precision torque transducer for industrial use and test benches
Flange 10 - 100|100 - 1000|1000 - 10000|10000 - 100000 0.03|0.05|0.1|0.2|0.5 0 - 10000|10000 - 20000
T40B Digital torque transducer with magnetic rotational speed measuring system
Digital torque transducer with magnetic rotational speed measuring system
Flange 100 - 1000|1000 - 10000|10000 - 100000 0.05|0.1|0.2|0.5 0 - 10000|10000 - 20000
T40FM Digital torque flange
Digital torque flange
Flange 10000 - 100000 0.1|0.2|0.5 0 - 10000|10000 - 20000
T10FS High precision torque flange
High precision torque flange
Flange 10 - 100|100 - 1000|1000 - 10000|10000 - 100000 0.1|0.2|0.5 0 - 10000|10000 - 20000|20000 - 30000
T10F Torque flange with extremely short design
Torque flange with extremely short design
Flange 10 - 100|100 - 1000|1000 - 10000|10000 - 100000 0.1|0.2|0.5 0 - 10000|10000 - 20000
T10FH Very high capacity torque flange
Very high capacity torque flange
Flange 10000 - 100000|100000 + 0.1|0.2|0.5 0 - 10000
T20WN Small and compact torque transducer, integrated speed measuring system and angle rotation, cylindrical shaft stubs
Small and compact torque transducer, integrated speed measuring system and angle rotation, cylindrical shaft stubs
Shaft 0 - 10|10 - 100|100 - 1000 0.2|0.5 0 - 10000|10000 - 20000
T22 Cost effective torque transducer for standard industrial applications
Cost effective torque transducer for standard industrial applications
Shaft 0 - 10|10 - 100|100 - 1000|1000 - 10000 0.5 0 - 10000|10000 - 20000|20000 - 30000
T4A Small and compact torque trnsducer, good accuracy screwed shafts
Small and compact torque trnsducer, good accuracy screwed shafts
Square 0 - 10|10 - 100|100 - 1000|1000 - 10000 0.1|0.2|0.5 0 - 10000
T5 Small and compact torque transducer, good accuracy, cylindrical shaft stubs
Small and compact torque transducer, good accuracy, cylindrical shaft stubs
Shaft 0 - 10|10 - 100|100 - 1000 0.1|0.2|0.5 0 - 10000
TB2 Torque Reference Transducer With Extreme Accuracy
Torque Reference Transducer With Extreme Accuracy
Flange 10 - 100|100 - 1000|1000 - 10000|10000 - 100000 0.03|0.05|0.1|0.2|0.5
TB1A Reference torque measuring disc
Reference torque measuring disc
Flange 10 - 100|100 - 1000|1000 - 10000|10000 - 100000 0.05|0.1|0.2|0.5
TN Torque Transfer Transducer
Torque Transfer Transducer
TTS Transfer Torque Wrench For Calibration
Transfer Torque Wrench For Calibration
SK5 / SK6 / SK12 Slipring Assemblies
Slipring Assemblies