TTS Transfer Torque Wrench For Calibration
The TTS transfer torque wrench is used to check and calibrate torque wrench calibration equipment. It is precisely coordinated to the requirements of these calibrations, such as those prescribed in Guideline DKD-R 3-8.
Product Description
Because of the particular type of torque generation produced by a torque wrench, the extreme resistance of the TTS to bending moments is a crucial criterion.
German Calibration Service (DKD) calibration as stipulated in DKD Guideline DKD-R 3-7 documents the stringent demands by which the TTS must be measured as a transfer standard.
The calibration certificate is included among the components supplied as standard.
Also among the components supplied are a carrying case and an external square adapter in a standard size. Square adapters in other sizes are available as accessories.
Product Literature
Vänligen ange din epostadress.
| TTS | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
| Mounting instructions | |||||||||
| CE-Certificate 228 | |||||||||
Request a Quote for TTS
Tack för att du visat intresse för HBMs produkter. Med hjälp av detta formulär kan du enkelt skicka din offertförfrågan.
Key Features
- Nominal (rated) torques of 100 N∙m, 200 N∙m, 500 N∙m, 1 kN∙m and 3 kN∙m
- Transfer transducers for calibrating torque wrench calibration equipment
- Class 0.2 per DKD-R-3-7
- Highly resistant to transverse and longitudinal forces as well as bending moments
Order Numbers
1-TTS/100NM
1-TTS/200N
1-TTS/500NM
1-TTS/1000NM
1-TTS/3000NM