MP85A / MP85ADP FASTpress - The amplifier for monitoring fitting processes
Maximize the quality of fitting processes such as riveting, punching or press-fitting –using the MP85A FASTpress industrial amplifier from HBM.
MP85A FASTpress monitors your production processes in real time, directly during ongoing operation. Your benefit: A consistently high quality of your products – because MP85A FASTpress identifies problems immediately as they occur.
Product Description
MP85A FASTpress processes the data of up to 300 fitting cycles per minute – and ensures maximum reliability even in the fastest production lines. Use MP85A FASTpress, the amplifier for monitoring fitting processes for acquiring up to two measured quantities, e.g. force and displacement or time, consistently by means of a tolerance band or using up to nine tolerance windows that can be defined as required.
Industrial fieldbus technology and digital inputs and outputs enable you to easily and optimally integrate FASTpress process monitoring into your automation system.
You can choose whether to store the data on your PC or on the memory card in the device. Storage on a memory card can be set up as a circular buffer for the last 1,000 oder 10,000 curves. In both cases it is possible to store curves and/or results in ASCII or Qdas format.
- NOK processes only or
- OK processes only or
- All processes
The data on the memory card can then be transcribed to the PC. A report with all process information can be printed for each process if necessary.
Furthermore, a free HBM software tool automatically converts process data and results after storage in the data format IPM.
MP85A FASTpress Video
Integrated Process Data Management (IPM)
IPM interface for MP85A amplifiers
A free IPM process data management software interface is available for MP85A DP FASTpress and MP85A-S EASYswitch amplifiers. The interface enables recorded production data to be transmitted directly to a QS server for visualization and archiving; this makes production control more convenient.
IPM stands for Integrated Processdata Management and denotes a software that automatically captures physical process and measurement data and, in addition, provides reporting for production and quality assurance. Whether in production monitoring at production sites or in test benches - access to clearly presented data about productivity, down time and setup time as well as product and manufacturing quality saves costs; this has been proven by an ROI calculation (Return on investment).
Convenient and extensive data transmission
The IPM interface enables measured values and complete curves as well as up to 9 (evaluation) windows to be transmitted. IPM communicates both the overall status of the production process and the individual status of the respective evaluation window. The production process and utilization of capacities including down time can be analyzed in detail without the necessity of actually being on site at the assembly line or the press-fit system.
Measurement data in real time
Measurement data is provided in real time via the Web browser and permanently saved to the IPM database to comply with product liability requirements. In addition, IPM also monitors the captured process and measurement data in real time; this enables, for example, production defects to be easily detected. Whether by SMS or by email - staff in charge of production is automatically notified of any error message. Fast error logging enables the product quality to be increased; costs resulting from product recalls, on the other hand, are reduced.
Assuring quality and reducing costs - benefit from the advantages of the IPM interface!
Your benefits
- Instant quality assessment
- Reduced down time and costs
- Fast error logging
- Automatic notification
- Integrated archiving
ePLAN: Electrical engineering and project planning made easy
ePLAN - Electrical engineering and project planning made easy
In addition to the industrial amplifiers HBM provides the appropriate ePLAN macros. They allow easy and error-free integration of the instruments in the project planning of the automation environment.
ePLAN Electric P8 is an engineering tool for modern CAE software supported by a database and facilitates consistent project planning, documentation and administration of automation systems. ePLAN macros enable users to easily integrate the process controllers in their project planning. Parts data, drawings and pin assignments are available in ePLAN Electric P8 immediately after import of the macros.
The free macros are available on the documentation CD included in the process controllers' scope of supply and can also be downloaded here.
Product Literature
Användarinloggning
| MP85A / MP85ADP FASTpress | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
| Operating Manual | |||||||||
| Quick Start Guide | |||||||||
| Safety Instructions | |||||||||
| Program Help | |||||||||
| CE-Certificate 211 | |||||||||
| SV |
Case Studies
Measured force on the chain
Hoisting technology is one of the applications for the chains produced by the company Ketten Wälder GmbH. The processing of the base materials, such as steel for the chains, is a complex process, and all the sequences have to be...
Dream car with wing doors - Production of steering couplings for the new SLS AMG
With its wing doors, the Mercedes Benz SLS AMG is sure to be the dream of many car drivers. Mercedes-AMG GmbH describes their new super sports car with words such as "automotive fascination" and "high-tech at the highest level"....
Enhanced ergonomics in the car: Valeo opts for innovative operating concepts - and measurement technology from HBM
Air conditioning, navigation system, radio, MP3 player, etc.: Modern cars continue to develop into genuine multimedia cockpits. However, the more complex the technology available, the more important it is that this multitude of...
Cracking connection rods - The new manufacturing process
Almost every internal combustion engine uses connecting rods to convert the linear movement of the pistons into the rotational movement of the crankshaft. If split connecting rods are used, the connection rod eye lower end must...
EMG PRESSES rely on MP85A FASTpress
The company LONG EMG is headquartered at Annecy in France, and has been making mechanical pneumatic and hydraulic presses of 3.5 kN to 800 kN since 1966. They are regular users of HBM´s force transducers and with the recent...
Software-/Firmware-Downloads
Request a Quote!
Tack för att du visat intresse för HBMs produkter. Med hjälp av detta formulär kan du enkelt skicka din offertförfrågan.