HBM Lastceller
100% pålitlighet: Hitta rätt lastcell för din applikation på HBM.
Find The Optimal Load Cell For Your Application:

Load Cells For Truck Scales

Load Cells For Tank Weighing (Silo, Level Monitoring, etc.)

Load Cells For Scales Manufacturers
e.g. for platform scales with one or several load cells, conveyor scales, hand-elevating weighers, overhead track scales, shop-counter scales, suspended tank weighers:
Weight grading machines, checkweighers, filling scales:

Load Cells For Dynamic Scales
- Digital load cells
- Single-point load cells (completed with AED transducer electronics)

Load Cells For Filling Machines And Batching Processes
Custom Load Cells
Our standard models do not meet your requirements? HBM develops and produces customized load cells, tailored to your application.
Custom Load Cells
More from HBM:
Weighing Indicators And Load Cell Amplifiers
Load Cell Accessories
Frågor om lastceller eller vägningslösningar? Kontakta HBM Sverige
Safety With Load Cell Certification

- High-precision load cells with valid national and international test certificates
- Different HBM load cells from the standard product program are available in ATEX95-compliant versions for the various zones
- International approvals make HBM load cells easier and faster to use: (NTEP, GOS, OIML …)
Good Reasons For HBM
- Worldwide leader in the development and production of load cells for static and dynamic applications - for over 60 years!
- Approved high quality, ruggedness and precision and, at the same time, competitive prices
- Used in millions of applications - providing solutions from the load cell through weighing electronics to software and services.