Beam Load Cells from HBM

In almost all sectors where goods are produced, processed or controlled, a HBM Beam Load Cell and weighing technology component can be found.

For the majority of HBM Beam Load Cells official approval certificates are available.

Many load cells are also available for the various zone areas in accordance with the valid ATEX directive.

Find the right Beam Load Cell for your need:

Pressure Load Cell for pressure measurement (also Pressure transducer or Pressure Sensor)

Force Load Cell for force measurement (also as Force Transducer or Force Sensor)

  Product   Description
Z6 Bending beam load cell
Bending beam load cell
[5 kg ... 1 t]
Z7A Load cells with robust design and low transducer height
Load cells with robust design and low transducer height
[500 kg ... 1 t]
BLC Legal for trade load cell with maximum capacities from 550 kg up to 1.76 t.
Legal for trade load cell with maximum capacities from 550 kg up to 1.76 t.
[550 kg ... 1.76 t]
ELC Robust load cell with maximum capacities from 220 kg to 1.76 t
Robust load cell with maximum capacities from 220 kg to 1.76 t
[220 kg ... 1.76 t]
HLC Legal for trade load cell with maximum capacities from 220 kg to 10 t
Legal for trade load cell with maximum capacities from 220 kg to 10 t
[220 kg ... 10 t]