Ring torsion load cell RTN

RTN Ring Torsion Load Cell for the Process Engineering Industries

The RTN ring torsion load cell covers a large rated load range from 1t to 470t. It provides a perfect solution for any type of platform, truck scale, and tank weighing in the process engineering industries.

Stainless steel, hermetic encapsulation according to the highest protection class, as well as different versions of explosion hazard areas pursuant to the latest ATEX Directive are used as a matter of course.

  • Large output from 2,85mV/V
  • Small minimum application range Y = 20,000
  • Low power consumption
  • Input resistance 4,400 ohms
  • Lowest possible measured value influence by transverse forces
  • A complete range of fitted components for even the most demanding requirements

Ring torsion load cell RTN: The advantages

  • The output resistance is, with 4k Ohm, very high-impedance, therefore uses very little current. The RTN is thereby perfect for battery-operated mobile applications.
  • The annular strain gages react to loads from all directions. The RTN also records loads that would be missed by a rod-shaped load cell.
  • With 2.85mV/V, the RTN has a very high output signal, and therefore a greater signal to noise ratio and very high accuracy.

RTN product literature (technical documentation)

Vänligen ange din epostadress.

Logga in här med hjälp av din epostadress om du redan har ett konto på HBM.com.

Product Literature

RTN

Data Sheets

ENDEESFRITPTCNJPKRRU
Data Sheet Please Log InPlease Log InPlease Log InPlease Log In

Mounting instructions

ENDEESFRITPTCNJPKRRU
Mounting instructions Please Log InPlease Log InPlease Log InPlease Log In

Certificates

ENDEESFRITPTCNJPKRRU
OIML Certificate of conformity Please Log In
Test certificate Please Log InPlease Log In
CE-Declaration of Conformity Please Log InPlease Log InPlease Log In

Explosion Protection Zone 1/21

ENDEESFRITPTCNJPKRRU
Safety Instructions Ex i Please Log InPlease Log InPlease Log InPlease Log InPlease Log InPlease Log In

Explosion Protection Zone 2/21

ENDEESFRITPTCNJPKRRU
Safety Instructions Ex nA/tb Please Log InPlease Log InPlease Log InPlease Log InPlease Log InPlease Log In

Explosion Protection M1

ENDEESFRITPTCNJPKRRU
Safety Instructions M1 Ex i Please Log InPlease Log InPlease Log InPlease Log InPlease Log InPlease Log In

Candid data sheets: We keep our promises.

Precision in series: This also applies to the accuracy of the values specified in our data sheets. Ideal conditions can often be theoretically attained based on the values given, but our data sheets focus on realistic standard assumptions - such as those likely to be encountered in your application. Therefore, please consider this when comparing our data sheets with those of other manufacturers.

CAD-ritningar

Vänligen logga in på hbm.com nedan för att få tillgång till komplett CAD-data för denna produkt (inklusive nedladdningar).

RTN case studies and references

Optimal dosing always in view: RTN installation modules in a new CEMEX Austria binding material silo

In order to ensure optimal mixing and dosing of the material anhydrite flow, CEMEX Austria is using HBM weighing technology for their new binding material silo.

Uranium isotope enrichment process: RTN load cells impress under extreme conditions

RTN load cells can demonstrate their strengths even in the technically extremely demanding isotope enrichment process.

On board weighing: TROPPER using RTN load cells for the highest level of reliability

Bringing the precise quantity ordered to the customer: This is possible in delivery and mixing vehicles using on board weighing. The internationally active company TROPPER is using HBM weighing technology for this demanding task.

Too much fertilizer? A globally unique test bench for investigation and analysis

Cemagref, the French Institute for Agricultural and Environmental Engineering Research is a specialist in spreading fertilizer at one of its nine sites in Montoldre. The equipment to chart the spread of the fertilizer as it is...

Get a Quote

Få en offert för RTN

Tack för att du visat intresse för HBMs produkter. Med hjälp av detta formulär kan du enkelt skicka din offertförfrågan.


Order Numbers

1-RTN0.05/1T
1-RTN0.05/2.2T
1-RTN0.05/4.7T
1-RTN0.05/10T
1-RTN0.05/15T
1-RTN0.05/22T
1-RTN0.05/33T
1-RTN0.05/47T
1-RTN0.05/68T
1-RTN0.05/100T
1-RTN0.05/150T
1-RTN0.05/220T
1-RTN0.05/330T
1-RTN0.05/470T

1-RTNC3/1T
1-RTNC3/2.2T
1-RTNC3/4.7T
1-RTNC3/10T
1-RTNC3/15T
1-RTNC3/22T
1-RTNC3/33T
1-RTNC3/47T
1-RTNC3/68T
1-RTNC3/100T
1-RTNC3/150T
1-RTNC3/220T
1-RTNC3/330T
1-RTNC3/470T