Single Point Load Cells / Platform Load Cells

HBM Single Point Load Cells have been designed such that their excellent mechanical and measurement properties can be optimally used in a wide range of applications. A Single Point Load Cells is also called Platform Load Cell.

Advantages of HBM Single Point Load Cells / Platform Load Cells:

  • Quick to install thanks to off-center load compensation at the factory (per OIML R76)
  • Extremely fast weighing speed thanks to the very high natural frequency
  • Test certificates make planning quick and easy
  • Different measuring body materials and protection classes suitable for your operating conditions
  • Meets EMC directives (EN 45 501)
  • Compatible mounting dimensions

Single Point Load Cells Overview Brochure

Single Point Load Cell Overview Brochure
Product Filter - Please select your product
Application Maximum Capacity Accuracy Class Degree of Protection
  Product   Description
PW25 Easy-to-clean load cell: Clean weighing guaranteed
Easy-to-clean load cell: Clean weighing guaranteed
[10kg … 20kg]
Filling machines|Batching processes|Dynamic weighers|Hygienic weighing 0 - 10 kg|10 - 100 kg C3 IP68/IP69K
PW27 Asceptic filling using the hygienic PW27 load cell - EHEDG-certified
Asceptic filling using the hygienic PW27 load cell - EHEDG-certified
[10kg … 20kg]
Filling machines|Batching processes|Dynamic weighers|Hygienic weighing 0 - 10 kg|10 - 100 kg C3 IP68/IP69K
PW29 Single point load cell for high maximum capacities and large weighing platforms
Single point load cell for high maximum capacities and large weighing platforms
[100kg … 1000kg]
Hygienic weighing|Overhead track scales 10 - 100 kg|100 - 500 kg|500 - 1000 kg C3 IP68/IP69K
PW15B Single point load cell from stainless steel
Single point load cell from stainless steel
[7.5kg … 200kg]
Platform scales (several load cells)|Platform scales (1 load cell)|Conveyor scales|Hand-elevating weighers 0 - 10 kg|10 - 100 kg|100 - 500 kg C3 IP67|ATEX (optional)
PW15AH Single point load cell with IP69K, the highest degree or protection possible
Single point load cell with IP69K, the highest degree or protection possible
[10kg … 100kg]
Platform scales (1 load cell)|Conveyor scales 0 - 10 kg|10 - 100 kg C3 IP68/IP69K|ATEX (optional)
PW15PH Hermetically encapsulated load cell with a unique connector system
Hermetically encapsulated load cell with a unique connector system
[10kg … 100kg]
Platform scales (1 load cell)|Conveyor scales|Suspended tank weighers 0 - 10 kg|10 - 100 kg C3 IP68/IP69K
PWSE Single point load cell with high maximum capacity for use with large platforms
Single point load cell with high maximum capacity for use with large platforms
[100kg … 750kg]
Platform scales (1 load cell)|Conveyor scales|Suspended tank weighers 10 - 100 kg|100 - 500 kg|500 - 1000 kg C3 IP67
SP4M Maximum accuracy single point load cell: available in C6 quality
Maximum accuracy single point load cell: available in C6 quality
[1kg … 200kg]
Platform scales (several load cells)|Platform scales (1 load cell)|Hand-elevating weighers|Shop-counter scales 0 - 10 kg|10 - 100 kg|100 - 500 kg C3|C6 IP67
PW10A Robust single point load cell, maximum platform size 600x500mm
Robust single point load cell, maximum platform size 600x500mm
[50kg … 300kg]
Platform scales (several load cells)|Platform scales (1 load cell)|Conveyor scales| 10 - 100 kg|100 - 500 kg C3 IP67
PW12C Robust single point load cell with many add-on options, maximum platform size 800x800mm
Robust single point load cell with many add-on options, maximum platform size 800x800mm
[50kg … 750kg]
Platform scales (several load cells)|Platform scales (1 load cell)|Conveyor scales|Overhead track scales|Suspended tank weighers 10 - 100 kg|100 - 500 kg|500 - 1000 kg C3 IP67
PW16A Single point load cell with many add-on options, maximum platform size 600x600mm
Single point load cell with many add-on options, maximum platform size 600x600mm
[30kg … 660kg]
Platform scales (several load cells)|Overhead track scales| 10 - 100 kg|100 - 500 kg|500 - 1000 kg C3 IP67|ATEX (optional)
PW18 Single point load cell for static and dynamic weighing, maximum platform size from 400x400mm to 600x500mm.
Single point load cell for static and dynamic weighing, maximum platform size from 400x400mm to 600x500mm.
[5kg … 75kg]
Dynamic weighers|Platform scales (1 load cell) 0 - 10 kg|10 - 100 kg C3 IP67
PW22 Innovative single point load cell for dynamic weighing
Innovative single point load cell for dynamic weighing
[6kg … 30kg]
Platform scales (several load cells)|Dynamic weighers|Platform scales (1 load cell)|Conveyor scales 0 - 10 kg|10 - 100 kg C3 IP67|ATEX (optional)
PW2C Single point load cell for static applications. Maximum platform size 380x380mm
Single point load cell for static applications. Maximum platform size 380x380mm
[7.2kg … 72kg]
Platform scales (several load cells)|Platform scales (1 load cell)|Shop-counter scales 0 - 10 kg|10 - 100 kg C3|C6 IP67
PW6C Single point load cell for static applications. Maximum platform size 300x300mm
Single point load cell for static applications. Maximum platform size 300x300mm
[3kg … 40kg]
Platform scales (several load cells)|Platform scales (1 load cell)|Shop-counter scales 0 - 10 kg|10 - 100 kg C3|C6 IP67
PW2D Ideal for fast weighing tasks: Single point load cell for dynamic applications. Maximum platform size 380x380mm
Ideal for fast weighing tasks: Single point load cell for dynamic applications. Maximum platform size 380x380mm
[7.2kg … 72kg]
Platform scales (several load cells)|Dynamic weighers|Platform scales (1 load cell)|Conveyor scales|Shop-counter scales 0 - 10 kg|10 - 100 kg C3 IP67
PW6D Ideal for fast weighing tasks: Single point load cell for dynamic applications. Maximum platform size 300x300mm.
Ideal for fast weighing tasks: Single point load cell for dynamic applications. Maximum platform size 300x300mm.
[3kg … 40kg]
Platform scales (several load cells)|Dynamic weighers|Platform scales (1 load cell)|Shop-counter scales 0 - 10 kg|10 - 100 kg C3 IP67
PW4M Single point load cells for determining small masses, maximum platform size 200x200mm
Single point load cells for determining small masses, maximum platform size 200x200mm
[0.3kg … 3kg]
Platform scales (1 load cell)| 0 - 10 kg C3 IP65
FIT/0 Budget digital load cell for dynamic weighing
Budget digital load cell for dynamic weighing
[5kg … 75kg]
0 - 10 kg|10 - 100 kg IP67
FIT/1 Offering excellent workmanship and high overload protection, rely on the market leader’s solution for your dynamic weighing.
Offering excellent workmanship and high overload protection, rely on the market leader’s solution for your dynamic weighing.
FIT/4 Meets the highest demands on speed and reliability in your heavy-duty system. Even 1,200 measurements per second are not a problem with FIT®/4.
Meets the highest demands on speed and reliability in your heavy-duty system. Even 1,200 measurements per second are not a problem with FIT®/4.
FIT/5 Thanks to its hermetical encapsulation from stainless steel the FIT/5 load cell can be used even under the most adverse conditions (IP68 protection)
Thanks to its hermetical encapsulation from stainless steel the FIT/5 load cell can be used even under the most adverse conditions (IP68 protection)
PW15AHi Rugged and reliable - The PW15AHi digital single-point load cell, too, meets these requirements of the FIT® family.
Rugged and reliable - The PW15AHi digital single-point load cell, too, meets these requirements of the FIT® family.
PW20i Particularly suitable for weighing and sorting processes that require a small design with high overload protection.
Particularly suitable for weighing and sorting processes that require a small design with high overload protection.