Single Point Load Cells from HBM
HBM single point load cells have been designed such that their excellent mechanical and measurement properties can be optimally used in a wide range of applications. HBM single point load cells – simple, fast and dependable:
- Quick to install thanks to off-center load compensation at the factory (per OIML R76)
- Extremely fast weighing speed thanks to the very high natural frequency
- Test certificates make planning quick and easy
- Different measuring body materials and protection classes suitable for your operating conditions
- Meets EMC directives (EN 45 501)
- Compatible mounting dimensions
Select your product
| Application | Maximum capacity | Accuracy Class | Degree of protection | |
|---|---|---|---|---|
| Product | Description | ||||||
|---|---|---|---|---|---|---|---|
| PW25 | ![]() |
Easy-to-clean load cell: Clean weighing guaranteed
[10kg … 20kg]
|
Filling machines|Batching processes|Dynamic weighers|Hygienic weighing | 0 - 10 kg|10 - 100 kg | C3 | IP68/IP69K | |
| PW27 | ![]() |
Asceptic filling using the hygienic PW27 load cell - EHEDG-certified
[10kg … 20kg]
|
Filling machines|Batching processes|Dynamic weighers|Hygienic weighing | 0 - 10 kg|10 - 100 kg | C3 | IP68/IP69K | |
| PW15A | ![]() |
Single point load cell from stainless steel
[7.5kg … 200kg]
|
Platform scales (several load cells)|Platform scales (1 load cell)|Conveyor scales|Hand-elevating weighers | 0 - 10 kg|10 - 100 kg|100 - 500 kg | C3 | IP67|ATEX (optional) | |
| PW15AH | ![]() |
Single point load cell with IP69K, the highest degree or protection possible
[10kg … 100kg]
|
Platform scales (1 load cell)|Conveyor scales | 0 - 10 kg|10 - 100 kg | C3 | IP68/IP69K|ATEX (optional) | |
| SP4M | ![]() |
Maximum accuracy single point load cell: available in C6 quality
[1kg … 200kg]
|
Platform scales (several load cells)|Platform scales (1 load cell)|Hand-elevating weighers|Shop-counter scales | 0 - 10 kg|10 - 100 kg|100 - 500 kg | C3|C6 | IP67 | |
| PW10A | ![]() |
Robust single point load cell, maximum platform size 600x500mm
[50kg … 300kg]
|
Platform scales (several load cells)|Platform scales (1 load cell)|Conveyor scales| | 10 - 100 kg|100 - 500 kg | C3 | IP67 | |
| PW12C | ![]() |
Robust single point load cell with many add-on options, maximum platform size 800x800mm
[50kg … 750kg]
|
Platform scales (several load cells)|Platform scales (1 load cell)|Conveyor scales|Overhead track scales|Suspended tank weighers | 10 - 100 kg|100 - 500 kg|500 - 1000 kg | C3 | IP67 | |
| PW16A | ![]() |
Single point load cell with many add-on options, maximum platform size 600x600mm
[30kg … 660kg]
|
Platform scales (several load cells)|Overhead track scales| | 10 - 100 kg|100 - 500 kg|500 - 1000 kg | C3 | IP67|ATEX (optional) | |
| PW18 | ![]() |
Single point load cell for static and dynamic weighing, maximum platform size from 400x400mm to 600x500mm.
[5kg … 75kg]
|
Dynamic weighers|Platform scales (1 load cell) | 0 - 10 kg|10 - 100 kg | C3 | IP67 | |
| PW22 | ![]() |
Innovative single point load cell for dynamic weighing
[6kg … 30kg]
|
Platform scales (several load cells)|Dynamic weighers|Platform scales (1 load cell)|Conveyor scales | 0 - 10 kg|10 - 100 kg | C3 | IP67|ATEX (optional) | |
| PW2C | ![]() |
Single point load cell for static applications. Maximum platform size 380x380mm
[7.2kg … 72kg]
|
Platform scales (several load cells)|Platform scales (1 load cell)|Shop-counter scales | 0 - 10 kg|10 - 100 kg | C3|C6 | IP67 | |
| PW6C | ![]() |
Single point load cell for static applications. Maximum platform size 300x300mm
[3kg … 40kg]
|
Platform scales (several load cells)|Platform scales (1 load cell)|Shop-counter scales | 0 - 10 kg|10 - 100 kg | C3|C6 | IP67 | |
| PW2D | ![]() |
Ideal for fast weighing tasks: Single point load cell for dynamic applications. Maximum platform size 380x380mm
[7.2kg … 72kg]
|
Platform scales (several load cells)|Dynamic weighers|Platform scales (1 load cell)|Conveyor scales|Shop-counter scales | 0 - 10 kg|10 - 100 kg | C3 | IP67 | |
| PW6D | ![]() |
Ideal for fast weighing tasks: Single point load cell for dynamic applications. Maximum platform size 300x300mm.
[3kg … 40kg]
|
Platform scales (several load cells)|Dynamic weighers|Platform scales (1 load cell)|Shop-counter scales | 0 - 10 kg|10 - 100 kg | C3 | IP67 | |
| PW4M | ![]() |
Single point load cells for determining small masses, maximum platform size 200x200mm
[0.3kg … 3kg]
|
Platform scales (1 load cell)| | 0 - 10 kg | C3 | IP65 |