Weighing Module Product Overview

HBM offers solutions for weighing and level measurement in process industry applications and for batching processes in the chemical, pharmaceutical, food and construction materials industry.

In all these sectors our products are used continuously on a daily basis, in the harshest of environments.

NO_FILTER
 
  Product   Description
C16/M Tank weighing module for 20 t ... 200 t
Tank weighing module for 20 t ... 200 t
C2A/M Weighing modules for C2A load cells 1 t - 10 t
Weighing modules for C2A load cells 1 t - 10 t
HLC/M Weighing module for 220 kg ... 4.4 t
Weighing module for 220 kg ... 4.4 t
RTN/M Weighing module for RTN load cells 1 t...33 t equipped with rubber-metal bearing or pendulum bearing
Weighing module for RTN load cells 1 t...33 t equipped with rubber-metal bearing or pendulum bearing
Z6/M Weighing module for 50 kg ... 500 kg
Weighing module for 50 kg ... 500 kg
Z6AM Weighing module for 50 kg ... 500 kg
Weighing module for 50 kg ... 500 kg