SoMat - Rugged, Mobile Data Acquisition Systems (DAQ)
SoMat eDAQ and SoMat eDAQlite systems offer you an unrivaled combination of features:
- Leading edge signal conditioning
- Correlation of physical data, vehicle bus and GPS
- Real-time data processing, triggering and complex computations
- Rugged stand-alone data acquisition systems
- Engineered for mobile applications
- Sealed for extreme environments
Our products are built tough to withstand the harsh environments you work in and have the capacity to perform a broad range of on-board data processing. This real-time data processing is achieved using SoMat DataModes™ technology.
Video on Mobile Data Acquisition
Go Anywhere, Test Anything with These SoMat Systems:
SoMat eDAQThe SoMat eDAQ is a stand–alone, fully specified data acquisition system designed for test lab, field testing and unattended monitoring in harsh environments. SoMat eDAQ's are perfect for high channel counts. | |
SoMat eDAQliteThe SoMat eDAQlite is a stand–alone, compact data acquisition system designed for field testing and unattended monitoring in harsh environments. | |
SomatCRSomatCR is the new rugged, mobile, CAN-based temperature data acquisition module. |
Get a quote now!
Tack för att du visat intresse för HBMs produkter. Med hjälp av detta formulär kan du enkelt skicka din offertförfrågan.
Newest Application Report with Sims Professional Engineers
Reliable Data Acquisition Ensures Rail Car Safety
“The eDAQ has consistently produced reliable test data for Sims Professional Engineers (SPE), even in the harshest conditions. It has proven to be a worthwhile investment for SPE.”
Cody Kasten, Project Engineer
Sims Professional Engineers (SPE)
HBM Customer Magazine
Download today! Featuring the Somat eDAQ for product testing applications in rough environments.
NEW Precision GPS Receiver for Somat eDAQ and eDAQlite
The EGPS-200 precision GPS receiver is engineered for non-contact speed measurements in professional vehicle testing applications such as brake testing and acceleration, as well as general vehicle dynamics. It is optimally designed to interface with the Somat eDAQ or eDAQlite Vehicle Network Communications Layer (ECOM or ELCOM).
Compatibility with third party software
HBM DAQ systems can be integrated with 3rd party software or customized applications.