Töjningsgivare & Tillbehör
HBM – The Strain Gage Leader for Over 50 Years
Our range of strain gages comprises an extensive assortment of types for the most widely differing applications – from experimental stress analysis through transducer manufacturing.
Additionally, HBM offers you all the necessary accessories and components for the installation of strain gages.
Töjningsgivare för experimentiell spänningsanalys
The right strain gages for a wide range of different applications, including Experimental Stress Analysis.
Töjningsgivare för tillverkning av givare
HBM provides you with a choice of standardized and customized strain gages for the manufacture of measurement transducers.
Optiska töjningsgivare
Benefit from the many new advantages of measuring with light - without having to abandon the ruggedness and convenience of the classical strain gage.
Lim
Bonding material to attach your strain gages to the test object.
Täckskikt
Strain gage covering agents to protect your strain gages against external effects.
Tillbehör
Cleaning agents, aids for bonding, solder terminals, and more... Everything you need for a good strain gage application.
System for determining residual stress
The strength behavior of components is influenced by residual stresses existing in the components, without showing any visible signs. With the hole-drilling method you can determine mechanical stresses by drilling a small hole of 1.6mm diameter into the work piece and use strain gages to measure the resulting strain.