Accessories

Strain Gage Catalog (pdf)
Strain Gage Catalog (pdf)

The quality of a measuring point is not only dependent on the strain gage itself but also on the type of application and its implementation.

A perfectly functioning measuring point requires a thorough preparation of the application surface, careful bonding, correct connection, and a protective coating.

With its strain gage accessories, the HBM product range offers everything necessary for a good strain gage application.

NO_FILTER
 
  Product   Description
Cleaning Pads Cellulose for cleaning of strain gages and strain gage application surfaces.
Cellulose for cleaning of strain gages and strain gage application surfaces.
DAK1 Strain gage starter kit
Strain gage starter kit
DAK2 Strain gage installation case
Strain gage installation case
FS01 Flux pen
Flux pen
Lead-free resin cored solder Lead-free resin cored solder - For strain gage applications
Lead-free resin cored solder - For strain gage applications
Polyimide Tape heat resistant tape
heat resistant tape
Resin cored solder Resin cored solder as used in strain gage applications
Resin cored solder as used in strain gage applications
RMS1 Cleaning solvent
Cleaning solvent
RMS1-SPRAY RMS1-SPRAY cleans quickly for rapid strain gage installation
RMS1-SPRAY cleans quickly for rapid strain gage installation
RSP120 Cleaning agent dispenser
Cleaning agent dispenser
Solder Terminals LS2, LS212, LS224, LS7/5/4
LS2, LS212, LS224, LS7/5/4
Teflon Foil Teflon foil
Teflon foil
Wires & stranded wires Paint insulated copper wire, PVC ribbon cable, Jumper wire, Flexible wire, Very flexible wire
Paint insulated copper wire, PVC ribbon cable, Jumper wire, Flexible wire, Very flexible wire