Solder terminals - LS2, LS212, LS224, LS7/5/4
Solder terminals simplify the soldering of strain gauges that must be soldered to a connection cable of wire. The solder terminals are placed between the connection cable and strain gauge in the same way that a strain gauge is installed on a measuring object.
Bronze soldering ears on teflon carrier - LS2
LS2
Bronze soldering ears on teflon carrier suitable for dynamic loads. Attachment to measured object by bonding. Usable up to 180 °C, for short periods up to 260 °C.
Copper nickel-plated on polyimide - LS212, LS224, LS7/5/4
LS212
Copper nickel-plated on polyimide. Attachment to measured object by bonding. Usable up to 180 °C, for short periods up to 260 °C.
LS224
Copper nickel-plated on polyimide. Attachment to measured objects by bonding. Usable up to 180 °C, for short periods up to 260 °C.
LS7/5/4
Copper, nickel-plated, on polyimide. Attachment to measured object by bonding. Usable up to 180 °C, for short periods up to 260 °C.
Product literature
Vänligen ange din epostadress.
| Solder Terminals | EN | DE | ES | FR | IT | PT | CN | JP | KR |
|---|---|---|---|---|---|---|---|---|---|
| Data Sheet | |||||||||
Request a quotation
Tack för att du visat intresse för HBMs produkter. Med hjälp av detta formulär kan du enkelt skicka din offertförfrågan.
Order Numbers
1-LS2
1-LS212
1-LS224
1-LS4
1-LS5
1-LS7