Wires & Stranded Wires

Wires & stranded wires - Paint insulated copper wire, PVC ribbon cable, Jumper wire, Flexible wire, Very flexible wire

Paint insulated copper wire

Polyurethane-insulated copper wire with a cross section of 0.04 mm2, 25 m in length.

PVC ribbon cable

PVC insulated flat band strip cable consisting of six leads with a cross section of each 0.14 mm2 (0.0002 sq.in.), 50 m (164 ft) per reel, resistance 0.131 Ohm/m (0.04 Ohm/ft).

Jumper wire

Teflon insulated jumper wire with a cross section of 0.05 mm2, yellow, 100 m per reel, resistance 0.34 Ohm/m.

Flexible wire

Teflon-insulated flexible wire with a cross section of 0.24 mm2 with 19 cores and an external diameter of 0.9 mm, 100 m per reel, resistance 0.0741 Ohm/m.

Very flexible wire

For internal, exposed wiring of transducers; cross section of 0.04 mm2 (7.75 · 10-5 sq.in.) with 20 cores and 0.6 mm (0.024 inch) outer diameter, resistance 0.417 Ohm/m (0.127 Ohm/ft), permissible temperature +70 °C (158°F), 25 m (82 ft) per reel, PVC insulation.

Product Literature

Vänligen ange din epostadress.

Logga in här med hjälp av din epostadress om du redan har ett konto på HBM.com och få tillgång till HBMs kompletta tekniska dokumentation.
Wires & stranded wiresENDEESFRITPTCNJPKR
Data SheetPlease log inPlease log in

Request a quotation

Tack för att du visat intresse för HBMs produkter. Med hjälp av detta formulär kan du enkelt skicka din offertförfrågan.

1 2-9 10+

Order Numbers

1-CULD01

1-3133.0034

1-3130.0239-G

1-3301.0092-B
1-3301.0091-GR
1-3301.0094-W
1-3301.0088-S
1-3301.0089-R

1-SLI01

1-3133.0034