BCY01

BCY01 - Accelerator for Z70

BCY01 is an activator for the Z70 cyanacrylate adhesive.

The curing of Z70 depends on the chemical state of the parts to be joined. There are conditions where curing may take place slowly or even remain incomplete; such as dry air (relative humidity below 40%), acid surfaces or too low temperature.

In these cases the curing time can be shortened with the BCY01 activator.

Application: Apply one drop of BCY01 to the surface to be bonded. After 1 minute apply a few drops of Z70 as usual

Delivery: 30 ml activator in reclosable bottle

BCY01 is an activator for the Z70 cyanacrylate adhesive.

Product Literature

Vänligen ange din epostadress.

Logga in här med hjälp av din epostadress om du redan har ett konto på HBM.com och få tillgång till HBMs kompletta tekniska dokumentation.

Product Literature

BCY01
BCY01 ENDEESFRITPTCNJPKRRU
Instructions for use Please Log InPlease Log InPlease Log InPlease Log In

Candid data sheets: We keep our promises.

Precision in series: This also applies to the accuracy of the values specified in our data sheets. Ideal conditions can often be theoretically attained based on the values given, but our data sheets focus on realistic standard assumptions - such as those likely to be encountered in your application. Therefore, please consider this when comparing our data sheets with those of other manufacturers.

Get a Quote for BCY01

Få en offert för BCY01

Tack för att du visat intresse för HBMs produkter. Med hjälp av detta formulär kan du enkelt skicka din offertförfrågan.