AED Weighing Electronics

The Digital AED Transducer Electronics

Turn your analog load cells into digital all-rounders

The AED makes implementation of your process control systems easy and convenient. AED converts the signals supplied by analog load cells into digital data. No new investments are required, because AED enables you to benefit from digital precision, also with the systems you have at hand.

Easy, direct and efficient: Start up your AED quickly, since the complete transducer electronics can be set up directly through the PC. Furthermore, only little installation work is required thanks to the bus interfaces the system
uses.

The AED measurement chain consists of the following 3 components:

  • The amplifier board AD103C
  • Basic devices with additional interfaces, EMC protection, etc.
  • The AED Panel32 software.

AED Amplifier Board (AD103C)

AD103C Weighing Electronics

The AD103C digital transducer electronics makes your process control and monitoring tasks easy and convenient. AD103C digitizes the signals from analog load cells and transducers without the need to make any new investments. Since AED enables you to benefit from the speed and precision provided by digital weighing technology even with existing systems.

Easy, direct, and powerful: Start up the AD103C transducer electronics in the twinkling of an eye. The whole electronics can be set up directly through the PC. The bus interfaces of the appropriate AED basic devices minimize installation work.

AD103C is a DC amplifier board for resistive transducers. AD103C is equally fit for dynamic and static applications as checkweighers, multi-station combination weighers, sorting plants, dynamic postal scales, and filling plants. The RS-232 interface ensures direct connection to the PC.

Key Features:

  • DC Amplifier for resistive transducers
  • For static and dynamic applications
  • Direct computer connection via RS-232 interface
  • Test report for 10000 d, class III accord. to OIML R76
  • High transmission rate and resolution
  • Memory for user settings
  • Command set for filling and dosing functions.

More AED Amplifier Boards (AD101B, AD104C, AD105C)

AD104C Weighing Electronics
AD101B Amplifier Board
AD104C Amplifier Board
AD105C Amplifier Board

AD101B Amplifier Board

AD101B DC Amplifier PCB for strain gage transducers. For static and dynamic applications.

Key Features:

  • DC Amplifier PCB for Strain gage transducers
  • For static and dynamic applications
  • Direct computer connection via RS-232 interface
  • Test certificate for 6000 digits class III available
  • High transmission rate and resolution
  • Memory for users settings
  • AD103C in addition with command set for dosing function.

AD104C Amplifier Board

The AD104C amplifier board can be used together with analog load cells and transducers as digital all-rounder. Equipped with four trigger functions and two limit value switches with hysteresis, the AD104C amplifier provide an alternative way of adapting existing solutions to the HBM digital concept (FIT® and AED).

With an adjustable output rate of up to 200 measured values per second, the handling, filter modes, analysis and setting options are also suitable for simple dosing and filling machines.

The AD104C is available with RS-232 and RS-485 4-wire interfaces. The AD105C offers RS-485 2-wire communication as an alternative.

AD104C is only available in units of 50 pieces. Demo kit available on request.

AD105C Amplifier Board

The AD105C amplifier board can be used together with analog load cells and transducers as digital all-rounder. Equipped with four trigger functions and two limit value switches with hysteresis, the AD105C amplifier provide an alternative way of adapting existing solutions to the HBM digital concept (FIT® and AED).

With an adjustable output rate of up to 200 measured values per second, the handling, filter modes, analysis and setting options are also suitable for simple dosing and filling machines.

The AD105C is available with RS-485 2-wire communication. The AD104C offers RS-232 and RS-485 4-wire interfaces as an alternative.

Only available in units of 50 pieces. Demo kit available on request.

AED Basic Devices

AED Basic Devices

The AED basic devices come with various interfaces providing the right connection for the AD103C amplifier board. The AD103C electronics turns your analog load cells into digital all-rounders. The AD103C amplifier board can be used in all AED basic devices. The various device types differ in their interfaces and external supply voltage. Choose here the transducer electronics that suits your interface and application …:

Interfaces

External
Supply
Voltage

RS-232

RS-485
2-wire
(diagnosis)

RS-485
4-wire

CANOpen

Device
Net

Profibus
DP V1

AED 9101D

 

 

 

6 ... 30 V

AED 9201B

 

 

 

18 ... 30 V

AED 9301B

 

 

 

 

18 ... 30 V

AED 9401A*

 

 

 

18 ... 30 V

AED 9501A*

 

 

 

10 ... 30 V

* An Ethernet gateway is available as an option for AED 9401A and AED 9501A.

Key Features:

  • RS-232, RS-485, CANOpen, DeviceNet, Profibus DP V1 interfaces
  • Two control inputs and four limit value outputs
  • Diagnosis function
  • Degree of protection IP65
  • EMC protection
  • Power failsafe storage of default and user-specific parameters in the device.

Ethernet gateway

An Ethernet gateway is available as an option for AED 9401A, AED 9501A and FIT® digital load cells to facilitate integration into control systems.

A major benefit for (static and) dynamic weighing:

  • Internal data flows are simplified,
  • processes accelerated
  • and costs reduced.

AED Panel Software

Easy control of dynamic measurement tasks: The AED_Panel32 software.

The intuitive panel software enables you to set up all parameters for your measurement.

More features:

  • Calibration of the scale
  • Selection of bus address and baud rate
  • Entry of four limit values including hysteresis
  • Graphical analysis and visualization of results

Use the integrated graphics function to clearly visualize the behavior of the weighing process. In addition, you have several analysis functions at hand, like the Fast Fourier Transform for frequency analysis. This function enables you to analyze the vibration behavior of mechanical interference sources.

Your benefits at a glance:

  • Clear PC panel software with graphical, Windows®-based
    user interface
  • Visualization of measurement and control signals
  • Comprehensive set of commands for diagnosis functions during operation
  • All functions can be controlled via PC
  • Integrated documentation of the setup parameters

Version 3.4

The new AED_Panel32 version 3.4 makes setting up parameters for your weighing applications even easier. Version 3.4 supports multi-head product weighers, too, and offers enhanced checkweigher functions, additional filter modes and new design elements.

50 digital filters provide protection against interference

Selectable filters eliminate undesired background signals resulting, for example, from vibrations or temperature effects. Results from static and dynamic measurements can thus be optimized.

The digital filters provide even more benefits…

  • Maximum throughput, fast settling of measured values
  • Interference-proof, correct and reliable operation
  • Cost savings, because no damping elements are required

Digital data acquisition in highly dynamic processes - using FIT® and AED

Use the powerful AED_Panel32 software for processing complex data from your weighing technology applications:

Frequency analysis for analyzing the measurement signals quickly

Clear:The measurement signal within the tolerance band of limit values and trigger functions

New Parts Certificate (PC)

Benefits in the construction of legal-for-trade scales  

Both AED digital transducer electronics and AED/FIT system firmware are available with the Parts Certificate under the new WELMEC Guide 8.8. AED products can therefore be used in non-automatic weighing instruments (NAWI) as well as in automatic weighing instruments (AWI).

Product Literature

Vänligen ange din epostadress.

Logga in här med hjälp av din epostadress om du redan har ett konto på HBM.com och få tillgång till HBMs kompletta tekniska dokumentation.
AED

Data Sheets

ENDEESFRITPTCNJPKR
Data Sheet - AD101BPlease log inPlease log inPlease log in
Data Sheet - AD103CPlease log inPlease log inPlease log inPlease log in
Data Sheet - AD105CPlease log in
Data Sheet - AED9101CPlease log inPlease log inPlease log in
Data Sheet - AED9101C-Z2/22Please log inPlease log inPlease log in
Data Sheet - AED9101DPlease log inPlease log inPlease log inPlease log in
Data Sheet - AED9201BPlease log inPlease log inPlease log in
Data Sheet - AED9301BPlease log inPlease log inPlease log in
Data Sheet - AED9401APlease log inPlease log inPlease log inPlease log in
Data Sheet - AED9501APlease log inPlease log inPlease log inPlease log in
Data Sheet - CAN-Ethernet-GatewayPlease log inPlease log inPlease log in
Data Sheet - CC-LINK GatewayPlease log inPlease log inPlease log inPlease log in

Safety Instructions

ENDEESFRITPTCNJPKR
Safety Instructions AED9101C-Z2/22Please log inPlease log inPlease log inPlease log in

Operating Manuals

ENDEESFRITPTCNJPKR
Operating Manual AD101B Communication CommandsPlease log inPlease log in
Operating Manual AD101B Hardware and FunctionsPlease log inPlease log inPlease log in
Operating Manual AD103CPlease log inPlease log inPlease log in
Operating Manual AED9101C + AD103CPlease log inPlease log inPlease log in
Operating Manual AED9201B + AD103CPlease log inPlease log inPlease log in
Operating Manual AED9301B + AD103CPlease log inPlease log inPlease log in
Operating Manual AED9401A + AD103CPlease log inPlease log inPlease log in
Operating Manual AED9501A + AD103CPlease log inPlease log inPlease log in
Operating Manual CC-LINK GatewayPlease log inPlease log inPlease log inPlease log in
Operating Manual FIT®-AED-KITPlease log inPlease log inPlease log in

Quick Start Guides

ENDEESFRITPTCNJPKR
Quick Start Guide AEDPlease log inPlease log inPlease log inPlease log inPlease log in

Comparison

ENDEESFRITPTCNJPKR
Comparison AD103C vs. AD101BPlease log inPlease log inPlease log in

Application Notes

ENDEESFRITPTCNJPKR
Application Note 01Please log inPlease log inPlease log in
Application Note 03Please log inPlease log inPlease log in
Application Note 04Please log inPlease log inPlease log in
Application Note 05Please log inPlease log inPlease log in
Application Note 06Please log inPlease log inPlease log in
Application Note 07Please log inPlease log inPlease log in
Application Note 10Please log inPlease log inPlease log in
Application Note 11Please log inPlease log inPlease log in
Application Note 12Please log inPlease log inPlease log in
Application Note 13Please log inPlease log inPlease log in

Certificates

ENDEESFRITPTCNJPKR
CE-Certificate 060Please log inPlease log inPlease log in
CE-Certificate 191Please log inPlease log inPlease log in
CE-Certificate 192Please log inPlease log inPlease log in
CE-Certificate 243Please log inPlease log inPlease log in
CE-Certificate 262Please log inPlease log inPlease log in
Test certificatePlease log in
Test certificate - FirmwarePlease log in

Get a Quote for AED

Tack för att du visat intresse för HBMs produkter. Med hjälp av detta formulär kan du enkelt skicka din offertförfrågan.