應力測試應變片/應變計
Select your product
| Measurement grids | Protection | Connections | Temperature range | |
|---|---|---|---|---|
| Product | Description | ||||||
|---|---|---|---|---|---|---|---|
| LY | ![]() |
Linear strain gauges with 1 measurement grid
|
1 measurement grid / linear | Covered (standard) | Integrated solder tabs|Leads|Cable|Cable (RJ11 plug) | -70°C … +200°C (standard)|-30°C … +105°C | |
| XY | ![]() |
T rosettes with 2 measuring grids for analyzing biaxial stress states with known principal directions
|
2 measurement grids / rosette | Covered (standard) | Integrated solder tabs|Cable|Cable (RJ11 plug)|Leads | -70°C … +200°C (standard)|-30°C … +105°C | |
| XY2 / XY4 | ![]() |
Torsion/shear strain gauges with 2 measuring grids for measurements on torsion bars and determining shear stresses
|
2 measurement grids / torsion / shear | Covered (standard) | Integrated solder tabs|Leads|Cable | -70°C … +200°C (standard)|-30°C … +105°C | |
| RY | ![]() |
Strain gauge rosettes with 3 measuring grids for analyzing biaxial stress states with unknown principal strain directions
|
3 measurement grids / rosette | Covered (standard) | Integrated solder tabs|Cable|Cable (RJ11 plug)|Leads | -70°C … +200°C (standard)|-30°C … +105°C | |
| DY | ![]() |
Strain gauge with 2 parallel measurement grids
|
2 measurement grids / parallel | Covered (standard) | Integrated solder tabs|Leads | -70°C … +200°C (standard)|-30°C … +105°C | |
| VY | ![]() |
Full bridge strain gauges with 4 measuring grids for measurements on tension/compression bars
|
4 measurement grids / full bridge | Covered (standard) | Integrated solder tabs|Leads | -70°C … +200°C (standard)|-30°C … +105°C | |
| KY | ![]() |
Strain gauge chains for determining strain gradients
|
Chains (10-15 measurement grids) | Covered (standard) | Integrated solder tabs|Leads | -70°C … +200°C (standard)|-30°C … +105°C | |
| C Series | ![]() |
極端溫度下進行測量的應變計
|
1 measurement grid / linear|2 measurement grids / T-rosette|3 measurement grids / rosette | Covered (standard) | Leads | -269°C ... +250°C|-70°C … +200°C (standard)|-30°C … +105°C | |
| V Series | ![]() |
有導線和覆蓋層的箔式應變計和應變片
|
1 measurement grid / linear|2 measurement grids / T-rosette|3 measurement grids / rosette | Mechanical protection | Stranded connection wire | -30°C … +105°C | |
| XY / RY | ![]() |
Strain gauges for determining residual stress
|
Residual stress (2-3 measurement grids) | Covered (standard) | Integrated solder tabs|Leads | -30°C … +105°C | |
| LS31 | ![]() |
Weldable strain gauge for measurements at elevated temperatures
|
1 measurement grid / linear | Covered (standard) | Weldable|Stranded connection wire | -30°C … +105°C | |
| LD20 | ![]() |
Strain gauges for high strains or compression greater than 5 %
|
1 measurement grid / linear | Covered (standard) | Leads | -30°C … +105°C | |
| LI66 | ![]() |
Strain gauge for integration into fiber composites
|
1 measurement grid / linear | Covered (standard) | -30°C … +105°C | ||
| RDS | ![]() |
Crack propagation gauges for determining crack propagation
|
Crack propagation gauge | Covered (standard) | Leads | -70°C … +200°C (standard)|-30°C … +105°C | |
| LE11 | ![]() |
帶覆蓋層的應變片
|
1 measurement grid / linear | Humidity (IP67)|Chemicals | Stranded connection wire | -30°C … +105°C | |
| TT-3/100 | ![]() |
可以象應變片一樣安裝的溫度感測器
|
Temperature | Covered (standard) | Integrated solder tabs | -70°C … +200°C (standard)|-30°C … +105°C | |
| PMS40 | ![]() |
Measurement gage for transient pressure measurement
|
Pressure | Covered (standard) | Integrated solder tabs | -70°C … +200°C (standard)|-30°C … +105°C |