力感測器產品概覽
HBM 力感測器(也稱之為測力稱重感測器)可以測量靜態和動態的力 - 用於測量拉向和壓向力,並且沒有位移。有很多型號和精度等級可供選擇。
典型的應用包括台架測試:檢查材料品質,以及自動化技術:在焊接和壓制過程中進行品質監控。
相關產品:
高動態測量用壓電力感測器
HBM 壓電力感測器採用壓電測量原理,具有結構緊湊,動態回應高等特點,廣泛應用於空間狹小的工業過程監控領域。
標定用力感測器
HBM 高精度力感測器是國家計量院進行國際比對的首選。HBM 頂級力感測器的精度等級為 00 級,測量重複性大約是ISO 376 國際力標定標準的10倍。靈敏度變化每年不超過 0.002%。HBM'的 DKD 標定實驗室 能真正反映出我們力感測器的技術水準。
Select your product
| Direction of force | Nominal (rated force) | Already calibrated | Strain gauge / Piezo | |
|---|---|---|---|---|
| Product | Description | ||||||
|---|---|---|---|---|---|---|---|
| S2M | ![]() |
Precise S-Shaped Load Cell for Tensile and Compressive Forces.
[10N ... 1000N]
|
⇕ Tensile and compressive | 0.01-1 kN | Yes | Strain Gauge | |
| U10 (U10M, U10S) | ![]() |
Precise Load Cell for Tensile and Compressive Forces with High and Dynamic Oscillation Width.
[1.25KN ...500KN]
|
⇕ Tensile and compressive | 1-100 kN|100-500 kN | Yes | Strain Gauge | |
| S9M | ![]() |
S-Shaped Load Cell for Tensile and Compressive Forces. High ccuracy, Attractive Price.
[0.5kN ... 50kN]
|
⇕ Tensile and compressive | 0.01-1 kN|1-100 kN | Yes | Strain Gauge | |
| U1A | ![]() |
Compact Load Cell for Small Tensile and Compressive Forces up to 50N.
[10N ... 50N]
|
⇕ Tensile and compressive | 0.01-1 kN | Yes | Strain Gauge | |
| PACEline CFT | ![]() |
Calibrated piezo force transducer for flange mounting. High stiffness and high resonance frequency.
[5KN ... 120KN]
|
⇓ Compressive | 1-100 kN | Yes | Piezo | |
| PACEline CFW | ![]() |
創新性的壓電力墊圈.
[20KN ... 700KN]
|
⇓ Compressive | 1-100 kN|100-500 kN|> 500 kN | No | Piezo | |
| PACEline CMC | ![]() |
壓電力測量鏈.
[5KN ... 120KN]
|
⇓ Compressive | 1-100 kN | Yes | Piezo | |
| PACEline CLP | ![]() |
Piezoelectric force washers for force measurement where space is a constraint
[7kN ... 62kN]
|
⇓ Compressive | 1-100 kN | No | Piezo | |
| U2B | ![]() |
Highly Versatile Load Cell for Tensile and Compressive Forces.
[0.5kN ... 200KN]
|
⇕ Tensile and compressive | 0.01-1 kN|1-100 kN|100-500 kN | Yes | Strain Gauge | |
| U3 | ![]() |
Extremely Robust Load Cell for Tensile and Compressive Forces.
[0.5kN ... 100kN]
|
⇕ Tensile and compressive | 0.01-1 kN|1-100 kN | Yes | Strain Gauge | |
| U5 | ![]() |
Robust Load Cell for Tensile and Compressive Forces.
[100kN ... 500KN]
|
⇕ Tensile and compressive | 100-500 kN | Yes | Strain Gauge | |
| U9B | ![]() |
Miniature Load Cell for Tensile and Compressive Forces.
[50N ... 50KN]
|
⇕ Tensile and compressive | 0.01-1 kN|1-100 kN | Yes | Strain Gauge | |
| U93 | ![]() |
The Force Transducer For Real-Tme Quality Control In Production.
[1KN ... 50KN]
|
⇕ Tensile and compressive | 1-100 kN | Yes | Strain Gauge | |
| U15 | ![]() |
高精度力感測器可以用來進行工業標定和研究.
[2.5KN ...1000KN]
|
⇕ Tensile and compressive | 1-100 kN|100-500 kN|> 500 kN | Yes | Strain Gauge | |
| C2 (N / kN) | ![]() |
Hermetically Encapsulated Load Cell for Compressive Forces.
[0.5kN ... 200KN]
|
⇓ Compressive | 0.01-1 kN|1-100 kN|100-500 kN | Yes | Strain Gauge | |
| C4 | ![]() |
高精度壓向力感測器.
[20KN ... 500KN]
|
⇓ Compressive | 1-100 kN|100-500 kN | Yes | Strain Gauge | |
| C6A | ![]() |
Load Cell with High Nominal Rated Forces.
[200KN ... 5MN]
|
⇓ Compressive | 100-500 kN|> 500 kN | Yes | Strain Gauge | |
| C9B | ![]() |
Hermetically Encapsulated Miniature Load Cell.
[50N ... 50KN]
|
⇓ Compressive | 0.01-1 kN|1-100 kN | Yes | Strain Gauge | |
| C18 | ![]() |
高精確,高量程,緊湊型壓向力感測器.
[10KN ... 5MN]
|
⇓ Compressive | 1-100 kN|100-500 kN|> 500 kN | Yes | Strain Gauge | |
| BU18 | ![]() |
力感測器集結系統,擴展力標定限制.
[3MN]
|
⇓ Compressive | > 500 kN | Yes | Strain Gauge | |
| KRM | ![]() |
Force Washer in Strain Gauge Technology.
[20KN ... 400KN]
|
⇓ Compressive | 1-100 kN|100-500 kN | No | Strain Gauge | |
| TOP-Transfer | ![]() |
Force transducers to comply with the most demanding requirements for precision measurements.
[100N ... 500KN]
|
⇕ Tensile and compressive | 0.01-1 kN|1-100 kN|100-500 kN | Yes | Strain Gauge | |
| Z30A | ![]() |
帶有 TEDS 高精度力感測器.
[50N ... 10KN]
|
⇕ Tensile and compressive | 0.01-1 kN|1-100 kN | Yes | Strain Gauge | |
| Z4A | ![]() |
可用於工業環境和比對測試的力感測器.
[20KN ... 100KN]
|
⇕ Tensile and compressive | 1-100 kN|100-500 kN | Yes | Strain Gauge |