Digital Weighing Brochure

  Product   Description
AED AED Digital Transducer Electronics - Turn your analog load cells into digital all-rounders
AED Digital Transducer Electronics - Turn your analog load cells into digital all-rounders
DIS2116 稱重儀錶 數字荷重儀錶,安全且使用方便: 用於汽車衡,測量結果更可靠
數字荷重儀錶,安全且使用方便: 用於汽車衡,測量結果更可靠
DWS2103稱重儀錶 數位化技術帶來新的機遇
數位化技術帶來新的機遇
SLS Sling Scale Multi-functional, compact sling scale
Multi-functional, compact sling scale
WE2107 稱重儀錶 用於動態和靜態荷重
用於動態和靜態荷重
WE2108 稱重儀錶 貿易秤用,具有不同的外殼
貿易秤用,具有不同的外殼
WE2111 稱重儀錶 Legal-for-trade weighing indicator for industrial applications
Legal-for-trade weighing indicator for industrial applications
RM4220 放大器 應用於 4 ... 20 mA 輸出信號
應用於 4 ... 20 mA 輸出信號
VKIA405 放大器 防止存儲區超載,可靠且穩定: 最多可以連接4個應變稱重感測器的數位放大器
防止存儲區超載,可靠且穩定: 最多可以連接4個應變稱重感測器的數位放大器
SC232 介面轉換器 介面轉換器
介面轉換器

See related articles on HBM's Weighing Electronics and Indicators

Weighing technology takes central role in monitoring of tires production

HBM load cells are used in production for weighing tires to assure the quality of the finished product.

Legal-for-trade weighing systems in open automation applications

Legal-for-trade capability is mandatory in many automation environments. Which components do you need to use to guarantee that your application is legal for trade? For more information, please read our article.

Automatic weighing instruments for legal-for-trade applications: requirements and directives

Weighing technology plays an important role in many industrial applications, for example in bulk material logistics. Depending on the application, different types of automatic weighing instruments are used. What do you have to...

Preventive maintenance of weighing systems

The technological insides of scales have become increasingly complex over the past years. A consequence: When a scale fails, elimination of the problem takes longer and is likely to be more expensive. The better way: Make sure...

Protection against manipulation in weighing technology using 256-bit encryption

Protection against manipulation is among the major challenges in digital weighing technology. HBM relies on extremely secure 256-bit encryption technology. Why this is so and what are secrets behind this technology? You'll find...

Weighing and batching electronics: The Bavarian State Research Center for Agriculture (LfL) relies on HBM weighing technology

Lab-based research studies for optimizing the methane yield and managing the process control of anaerobic digestion of renewable raw materials developed an automatic filling device that continuously loads the fermenter system...

Weighing technology in process plant engineering

How to uncouple a reactor that has to be chilled or heated in the course of a process? What should the approach be if the mixer has to be fitted with a stirrer? How to design the platform if the mixer has to be supported on...