Genesis HighSpeed and Perception
| Description | Version | Build | Size | Date |
| ISOBE5600 Firmware |
2.00 | 12335 | 3 MByte | 12/2012 |
| Perception FREE Viewer Software This is the FREE viewer version of Perception software which can be downloaded and used free of charge. |
6.30 | 12335 | 204 MByte | 12/2012 |
| Perception Software Please note that Perception 6.30 contains breaking changes in the CSI and RPC interfaces. When using CSI or RPC you need to update and recompile your software before you can use it with the new version of Perception. Refer to the CSI and RPC help files for more information. Please also note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems and LIBERTY. |
6.30 | 12335 | 204 MByte | 12/2012 |
| Perception Software 64-bit Please note that Perception 6.30 contains breaking changes in the CSI and RPC interfaces. When using CSI or RPC you need to update and recompile your software before you can use it with the new version of Perception. Refer to the CSI and RPC help files for more information. Please also note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems and LIBERTY. |
6.30 | 12335 | 205 MByte | 12/2012 |
| PNRF Reader Toolkit 32/64-bit Software programming tool to read the proprietary PNRF (Perception Native Recording File) file format. |
6.30 | 12335 | 5 MByte | 12/2012 |
Perception API
| Description | Version | Build | Size | Date |
| CSI Examples |
0.3 MByte | 01/2013 | ||
| Perception COM-RPC.msi |
6 MByte | 01/2013 |
GPL Sources
| Description | Version | Build | Size | Date |
| GPL Sources for IM2 GPL file for IM2 interface/controller card. |
287 MByte | 12/2011 |