- © rc10de / photocase.com
Download archive for SoMat software and firmware
This archive contains older and unsupported SoMat software and firmware.
For the latest SoMat software and firmware, please click here.
SoMat TCE
| Description | Version | Build | Size | Date |
| SoMat TCE This firmware version is not compatible with an eDAQ Classic ECPU Processor. |
3.17.0 | 461 | 4 MByte | 06/2012 |
| SoMat TCE This firmware version is not compatible with an eDAQ Classic ECPU Processor. |
3.16.0 | 435 | 4 MByte | 01/2012 |
| SoMat TCE This firmware version is not compatible with an eDAQ Classic ECPU Processor. |
3.15.0 | 397 | 4 MByte | 10/2010 |
| SoMat TCE |
3.14.0 | 353 | 4 MByte | 09/2010 |
| SoMat TCE |
3.8.6 | 16 MByte | ||
| SoMat TCE |
3.8.6a | 15 MByte | ||
| SoMat TCE |
3.8.6b | 15 MByte | ||
| SoMat TCE |
3.8.6c | 15 MByte | ||
| SoMat TCE |
3.8.6d | 16 MByte | ||
| SoMat TCE |
3.8.7 | 15 MByte | ||
| SoMat TCE |
3.8.8 | 14 MByte | ||
| SoMat TCE NOTE: This is the last Release of TCE software and firmware that can be used with an eDAQ Classic ECPU Processor. |
3.9.0 | 15 MByte | ||
| SoMat TCE This firmware version is not compatible with an eDAQ Classic ECPU Processor. |
3.10.1 | 149 | 2 MByte | 08/2008 |
| SoMat TCE This firmware version is not compatible with an eDAQ Classic ECPU Processor. |
3.11.0 | 227 | 2 MByte | 11/2008 |
| SoMat TCE This firmware version is not compatible with an eDAQ Classic ECPU Processor. |
3.12.0 | 247 | 2 MByte | 05/2009 |
| SoMat TCE This firmware version is not compatible with an eDAQ Classic ECPU Processor. |
3.13.0 | 285 | 4 MByte | 08/2009 |
| SoMat TCE This firmware version is not compatible with an eDAQ Classic ECPU Processor. |
3.13.2 | 325 | 4 MByte | 10/2009 |
SoMat eDAQ
| Description | Version | Build | Size | Date |
| SoMat eDAQ Firmware |
3.17.A | 460 | 25 MByte | 06/2012 |
| SoMat eDAQ Firmware |
3.16.A | 434 | 25 MByte | 01/2012 |
| SoMat eDAQ Firmware |
3.15.A | 396 | 25 MByte | 10/2010 |
| SoMat eDAQ Firmware |
3.14.A | 24 MByte | 30/2010 | |
| SoMat eDAQ Firmware |
3.14.C | 24 MByte | 11/2010 | |
| SoMat eDAQ Firmware |
3.10.1 | 10 MByte | 03/2008 | |
| SoMat eDAQ Firmware |
3.10.2 | 10 MByte | 05/2009 | |
| SoMat eDAQ Firmware |
3.11.B | 10 MByte | 12/2008 | |
| SoMat eDAQ Firmware |
3.12.A | 10 MByte | 03/2009 | |
| SoMat eDAQ Firmware |
3.13.C | 302 | 11 MByte | 09/2009 |
| SoMat eDAQ Firmware |
3.13.D | 320 | 11 MByte | 10/2009 |
SomatCR
| Description | Version | Build | Size | Date |
| SomatCR Assistant Software SomatCR Assistant is a configuration program for the thermo module MC1609. Its main functions are configuring the modules, doing test measurements with the current configuration and creating DBC files (Vector CAN-DB format) which describe the CAN messages generated by the modules. System requirements: Operating Systems: XP / Vista / Windows 7; 32 and 64-bit platforms supported Hard disk: Approx. 10MB of free space CAN-interface: SomatCR Assistant supports several CAN adapters. A list can be found in the SomatCR Assistant help. Drivers and tools for CAN adapters are not included with the SomatCR Assistant. |
1.1.1.0 | 8 MByte | 3/2013 | |
| SomatCR CAN configuration file CAN configuration file (.dbc) for SomatCR |
1.1 | 0.001 MByte | 05/2013 |
SoMat InField
| Description | Version | Build | Size | Date |
| SoMat InField |
2.5.0 | 29 MByte | 11/2011 | |
| SoMat InField |
2.4.1 | 29 MByte | 09/2010 | |
| SoMat InField |
1.4.0 | 23 MByte | 01/2004 | |
| SoMat InField |
1.5.1 | 25 MByte | 29/2004 | |
| SoMat InField |
1.6.0 | 25 MByte | 11/2006 | |
| SoMat InField |
1.6.2 | 25 MByte | 09/2006 | |
| SoMat InField |
1.6.4 | 25 MByte | 06/2007 | |
| SoMat InField |
2.0.0 | 28 MByte | 08/2008 | |
| SoMat InField |
2.0.1 | 28 MByte | 05/2008 | |
| SoMat InField |
2.1.0 | 29 MByte | 06/2008 | |
| SoMat InField |
2.3.0 | 29 MByte | 04/2009 | |
| SoMat InField |
2.4.0 | 29 MByte | 08/2009 |
TCE
The eDAQ firmware and TCE software is for use with the eDAQ and eDAQ-lite data acquisition systems.
eDAQ Firmware
The eDAQ firmware and TCE software are now distributed and released separately. If upgrading from an earlier version you will need to download and install both the TCE and eDAQ firmware packages. Any eDAQ firmware with a version starting with 3.XX is compatible with any TCE software with a version starting with 3.XX. All firmware versions are Not Compatible with an eDAQ Classic ECPU Processor.
InField
A versatile field analysis software program optimized for use with SoMat hardware.