Module transducer overview

  Transducer CX23‑R MX840B‑R MX1615B‑R MX1601B‑R MX1609B‑R MX411B‑R MX471B‑R Wiring diagram
Strain gage, full bridge
six-wire configuration
       
Strain gage, half bridge
five-wire configuration
       
Strain gage, quarter bridge
three- or four-wire configuration
      ●  *
3-wire only
        ●  *
3-wire only
 
Inductive full bridge          
Inductive half bridge          
LVDT
(linear variable differential transformer)
           
Piezoresistive transducer          
Potentiometric transducer          
Voltage,
60 V, 10 V, 100 mV
 
60 V only
 
10 V only
 
Current-fed piezoelectric transducer
(IEPE, ICP®)
      ●         ●         ●    
Current, 20 mA        
Resistance
or resistance-based measurements
         
Resistance thermometer (RTD),
PT100 or PT1000
 
PT100 only
       
Thermocouple, K‑type       ●          
Digital input, static            
Digital output, static            
Frequency / pulse counter
(timer, TTL)

connectors 5‑8
         
Incremental encoder
(timer, TTL)

connectors 5‑8
         
Torque / speed  
connectors 5‑8
         
SSI protocol       ●  
connectors 5‑8
         
CAN bus
    ●  
connector 1
            ●  §
database only
GPS              
Camera,
Axis network cameras

via EX23‑R
           

* Use quarter bridge adapter 1-SCM-R-SG1000-2, 1-SCM-R-SG120-2 or 1-SCM-R-SG350-2.
Use ODU 14-pin to BNC adapter 1-KAB430-0.3.
Use thermocouple adapter 1-SCM-R-TCK-2.
§ Including support for CCP/XCP-on-CAN.